Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Attenuators, Variable

View Product Collection Details

Prices are subject to change without notice.

Select Features

7 of 33 product matches

Sort:
Product Interconnect Kit Attenuator Type Frequency Range Attenuation Range Step Size Maximum SWR Connector Type
8495A Manual Attenuator, 4 GHz, 70 dB, 10 dB steps 8495A Manual Attenuator, 4 GHz,  70 dB, 10 dB steps
n/a Manual Step Attenuator DC to 4 GHz 0 to 70 dB 10 dB 1.35
  • Type-N
  • SMA
8495B Manual Attenuator, 18 GHz, 70 dB, 10 dB steps 8495B Manual Attenuator, 18 GHz,  70 dB, 10 dB steps
n/a Manual Step Attenuator DC to 18 GHz 0 to 70 dB 10 dB 1.35 (DC to 8 GHz) 1.5 (8 to 12.4 GHz) 1.7 (12.4 to 18 GHz)
  • Type-N
  • APC-7
  • SMA
8495D Manual Attenuator, 26.5 GHz, 70 dB, 10 dB steps 8495D Manual Attenuator, 26.5 GHz,  70 dB, 10 dB steps
n/a Manual Step Attenuator DC to 26.5 GHz 0 to 70 dB 10 dB 1.25 (DC to 6 GHz) 1.45 (6 to 12.4 GHz) 1.9 (12.4 to 18 GHz) 2.2 (18 to 26.5 GHz)
  • 3.5 mm
8496A Manual Attenuator, 4 GHz, 110 dB, 10 dB steps 8496A Manual Attenuator, 4 GHz,  110 dB, 10 dB steps
n/a Manual Step Attenuator DC to 4 GHz 0 to 110 dB 10 dB 1.5
  • Type-N
  • SMA
8496B Manual Attenuator, 18 GHz, 110 dB, 10 dB steps 8496B Manual Attenuator, 18 GHz,  110 dB, 10 dB steps
n/a Manual Step Attenuator DC to 18 GHz 0 to 110 dB 10 dB 1.5 (DC to 8 GHz) 1.6 (8 to 12.4 GHz) 1.9 (12.4 to 18 GHz)
  • Type-N
  • APC-7
  • SMA
8494A Manual Attenuator, 4 GHz, 11 dB, 1 dB steps 8494A Manual Attenuator, 4 GHz,  11 dB, 1 dB steps
n/a Manual Step Attenuator DC to 4 GHz 0 to 11 dB 1 dB 1.5
  • Type-N
  • SMA
8494B Manual Attenuator, 18 GHz, 11 dB, 1 dB steps 8494B Manual Attenuator, 18 GHz,  11 dB, 1 dB steps
n/a Manual Step Attenuator DC to 18 GHz 0 to 11 dB 1 dB 1.5 (DC to 8 GHz) 1.6 (8 to 12.4 GHz) 1.9 (12.4 to 18 GHz)
  • Type-N
  • APC-7
  • SMA