Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Detectors

Detectors Products from Keysight

Keysight Technologies broadband detectors span frequencies from 100 kHz to 50 GHz. These detectors are widely used on the design and production test bench, as well as for internal components of test system signal interface units. They find use in a variety of test and measurement applications.

  • Power monitoring
  • Source leveling
  • Video detection
  • Swept transmission and reflection measurements
     

Keysight detectors offer very flat frequency response versus frequency and temperature and exhibit excellent square law response with very low junction capacitance. Planar Doped Barrier Diode Detectors are available only from Keysight.

Compare All Detectors (15)

Find a Detector

  • Low-Barrier Schottky Diode Detectors Low-Barrier Schottky Diode Detectors (7) 

    Low-Barrier Schottky Diode Detectors

    • Low-Barrier Schottky Diode Detectors
    • Frequency up to 26.5 GHz
    • High level sensitivity
    • Low SWR

  • Planar-Doped Barrier Detectors Planar-Doped Barrier Detectors (6) 

    Planar-Doped Barrier Detectors

    Keysight's exclusive planar-doped barrier detectors offer a very flat response across frequency and temperature. These dectors operate up to 50 GHz.

  • Waveguide Detectors Waveguide Detectors (1) 

    Waveguide Detectors

    These GaAS planar-doped barrier diode detectors have standard negative output polarity.

  • 423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz 423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz (1) 

    423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz

    The Keysight 423B low-barrier Schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing.

  • 8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8472B low-barrier Schottky diode detector (LBSD) has been widely used for many years in a variety of applications including leveling and power sensing.

  • 8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8473B low-barrier Schottky diode detector (LBSD) is used in leveling and power sensing, offering good performance and ruggedness.

  • 8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8470B 18 GHz low-barrier Schottky diode detector (LBSD) detector is widely used in leveling and power sensing, offering good performance and ruggedness.

  • 8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz 8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz (1) 

    8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz

    The Keysight 8473C low-barrier Schottky diode detector (LBSD),10 MHz to 26.5 GHz, is widely used in leveling and power sensing, offering good performance and ruggedness.

  • 33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz 33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz (1) 

    33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz

    The Keysight 33330C low-barrier Schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing.

  • 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz (1) 

    33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz

    The Keysight 33330B low-barrier schottky diode detector has been widely used for many years in a variety of applications.

  • 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz (1) 

    8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz

    The Keysight 8471D is a low-cost, planar-doped barrier detector offering excellent performance to 2 GHz.

  • 8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz 8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz (1) 

    8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz

    The Keysight 8471E is a low-cost, planar-doped barrier detector offering excellent performance from 10 MHz to 12 GHz.

  • 8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz 8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz (1) 

    8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz

    The Keysight 8474B is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.