Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Memory, FPGA, Low-Speed Serial and Bus Solutions

ANALYSIS PROBE

Keysight Technologies and our partners provide an extensive range of quality tools that offer non-intrusive, full-speed, real-time analysis of buses, FPGAs, protocols and processors. Save time working with your unique design by using application specific analysis probes, protocol solutions, inverse assemblers, or bus cycle decode software.

Use the Select & Compare tab to quickly identify the available support for your specific application.

Contact Keysight if you do not see support for your specific device. A representative can:
·Determine if support is under development
·Recommend third parties that design custom solutions
·Direct you to information or consultants that can help you design a test solution

Compare All Microprocessor or Bus Products (59)

Find a Microprocessor or Bus Product

Refine the List

By Type of Content

By Product Category

1-25 of 60

Sort:
DDR4 Functional/Protocol Debug and Analysis Reference Solution - Configuration Guide
This configuration guide contains information to help you configure your DDR4 Functional /Protocol Debug and Analysis Reference Solution and tailor the system to meet your requirements.

Configuration Guide 2018-04-02

PDF PDF 1.05 MB
W3630A Series DDR3 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight DDR3 BGA probe for logic analyzer and scope enables viewing of data traffic on industry standard DDR3 DIMMs and embedded DDR3 design with the Keysight 16900 Series logic analysis system and 80000/90000 Series scope.

Data Sheet 2017-12-02

Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2017-08-07

W2630 Series DDR2 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight W2630A series DDR2 BGA probes for logic analyzers and oscilloscopes enable viewing of data traffic on industry standard DDR2 DRAMs with the Agilent 16900 Series logic analysis system and Infiniium 80000 Series oscilloscopes.

Data Sheet 2017-04-07

U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

Data Sheet 2017-02-24

U4154B Logic Analyzer Module 4 Gb/s State Mode - Data Sheet
The Keysight U4154B 4 Gb/s state mode logic analyzer system enables you to quickly and confidently validate and debug high speed digital designs operating at speeds up to 4 Gb/s.

Data Sheet 2017-02-23

PDF PDF 4.71 MB
Keysight W2630 Series DDR2 DRAM BGA Probes Installation Guide
Instructions for connecting and using the DDR BGA probes.

Installation Manual 2016-08-01

W2637A and W2638A LPDDR BGA Probes / W2639A Oscilloscope Adapter Board User's Guide
This manual details the user information for the W2637A / W2638A LPDDR BGA probes as well as the W2639A Oscilloscope Adapter Board.

User Manual 2016-08-01

PDF PDF 1.23 MB
N5413B and N5413C DDR2 and LPDDR2 Compliance Test Application – Data Sheet
The N5413B DDR2 and LPDDR2 compliance test application provides a fast and easy way to test, debug and characterize your DDR2 and LPDDR2 designs.

Data Sheet 2016-04-15

W4630 and W4640 Series DDR4 DRAM BGA Interposers Installation Guide
This guide provides installation information for the W4630-series and W4640-series DDR4 x4/x8/x16 BGA Command and Data Interposers and the ZIF cables used with these interposers.

Installation Manual 2015-12-24

PDF PDF 3.65 MB
W4630A Series DDR4 BGA Interposers for Logic Analyzers - Data Sheet
The W4630A Series DDR4 BGA interposers enable probing of embedded memory DRAM directly at the ball grid array with Keysight logic analyzers.

Data Sheet 2015-11-17

PDF PDF 2.60 MB
W4630A Series DDR4 BGA Interposers
Learn more about the W4630A Series of DDR4 BGA interposers and how they can help you with your memory testing.

Demo 2015-08-14

MOV MOV 12.45 MB
16800 Series Portable Logic Analyzers - Data Sheet
The 16800 Series logic analyzers give you more measurement capabilities to overcome your toughest digital debug challenges - without spending more. 8 fixed configuration models offer 34, 68, 102, 136, or 204 channels of logic analysis. 3 of the 8 models also include a built-in 48-channel logic analyzer. Large, 15 inch display is standard. Touch screen is optional.

Data Sheet 2015-03-20

Low-Cost DDR3 Decode and Analysis with the 16850 Series Portable Logic Analyzers - Application Note
See how to make low-cost measurements on DDR3 interfaces and conduct performance analysis/compliance tests to evaluate the memory systems during debug and validation of a digital prototype.

Application Note 2014-08-04

PDF PDF 2.52 MB
W3630-Series DDR3 DRAM BGA Probes Installation Guide
Installation information for DDR3 BGA logic analyzer and oscilloscope probes.

Installation Manual 2014-04-29

PDF PDF 2.84 MB
Capture Highest DDR3 Data Rates Using Advanced Probe Settings - Technical Overview
Advanced Probe Settings (APS) mode on Keysight logic analyzers enables significantly higher DDR3/4 and LPDDR3/4 data rate captures from BGA probing.

Technical Overview 2014-04-18

PDF PDF 307 KB
DDR Memory Design and Test Overview
Brief overview of Keysight solutions for DDR design and test.

Brochure 2012-12-19

PDF PDF 1.14 MB
DDR Memory Design and Test – A Better Way
Keysight offers the complete solutions for all areas of DDR design, meeting your needs for electrical physical layer, protocol layer, and functional test.

Brochure 2012-12-19

PDF PDF 5.17 MB
B4656A FPGA Probe for Altera - Data Sheet
Keysight's FPGA Dynamic Probe for Altera simplifies the debug of digital systems incorporating Altera FPGAs. This data sheet describes the features and corresponding benefits of the product. It includes a quick tour of the product's operation to give you a feel for exactly how it works and what you can expect from its operation in conjunction with your Altera Quartus design tools and your Keysight logic analyzer. Implementation details, such as supported logic analyzers and software versions, are also included in this document.

Data Sheet 2011-03-25

Frequently Asked Questions B4655A FPGA Dynamic Probe for Xilinx -Data Sheet
Keysight's FPGA dynamic probe for Xilinix FPGA's provides greater real-time measurement productivity for logic-analysis based validation of FPGAs and the surrounding system. The tool features: increased visibility, faster probing changes, and automatic setup of the logic analyzer.

Data Sheet 2011-03-23

B4655A FPGA Dynamic Probe for Xilinx - Data Sheet
Collaborative development between Keysight and Xilinx have produced a faster and more effective way to use your logic analyzer to debug FPGAs and the surrounding system. The Keysight PFGA dynamic probe, used in conjunction with a Keysight logic analyzer, provides the most effective solution for simple through complex debugging.

Data Sheet 2011-03-18

FPGA Dynamic Probe Demo Video
Learn how the B4655A FPGA dynamic probe will increase your productivity by dramatically reducing the time spent on FPGA debug activity.

Demo 2010-01-12

Customizing Protocol Descriptions for Packet Viewer
Describes editing and creating protocol description files for use in the Keysight Logic Analyzer application.

Help File 2009-10-12

PDF PDF 1.28 MB
Keysight N4238A/B FB-DIMM Parametric Slot Probe User's Guide
Information on how to install and configure the Keysight N48238A/B probe.

User Manual 2008-02-01

PDF PDF 13.04 MB
10 Reasons to Upgrade to a 16800 or 16900 Series Logic Analyzer
10 Reasons to Upgrade to a 16800 or 16900 Series Logic Analyzer

Application Note 2007-12-03

1 2 3 Next