Memory, FPGA, Low-Speed Serial and Bus Solutions
Keysight Technologies and our partners provide an extensive range of quality tools that offer non-intrusive, full-speed, real-time analysis of buses, FPGAs, protocols and processors. Save time working with your unique design by using application specific analysis probes, protocol solutions, inverse assemblers, or bus cycle decode software.
Use the Select & Compare tab to quickly identify the available support for your specific application.
Contact Keysight if you do not see support for your specific device. A representative can:
·Determine if support is under development
·Recommend third parties that design custom solutions
·Direct you to information or consultants that can help you design a test solution
For more information about logic analyzer, please visit Keysight Logic Analyzer.
Compare All Microprocessor or Bus Products (63)
Find a Microprocessor or Bus Product
-
W5643A DDR5 x4/x8 78-ball BGA Interposer for use with U4164A Logic Analyzers (1)
W5643A DDR5 x4/x8 78-ball BGA Interposer for use with U4164A Logic Analyzers
- DDR5 x4/x8 DRAM 78-ball BGA interposer
- Embedded DDR5 (chip-down) systems
- For use with U4164A logic analyzer modules
-
W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A (1)
W6602A RC BGA Interposer, LPDDR4 200-ball, Rigid, Connects using 2x U4207A
- Rigid RC BGA interposer
- For LPDDR4 200-ball DRAM
- Enables capture of simultaneous read and write traffic at data rates in excess of 3200 Mb/s
-
W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF (1)
W6601A BGA Interposer, LPDDR4 200-ball, 2-wing for Logic Analyzer, Connects to 61-pin ZIF
- LPDDR4 2-wing BGA interposer for 200 ball DDR4 DRAM.
- Designed for data rates up to and including 3.2 Gb/s.
- Captures all channel A command, address and control, DQ.
-
W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF (1)
W4643A DDR4 x4/x8 BGA Interposer for Logic Analyzer, Connects to 61-pin ZIF
- Industry smallest DDR4 x4/x8 BGA interposer, designed to exceed 3.3 Gb/s
- Provides connection to all address, command, control and data signals
- Provides observation of data traffic
- Provides access for DDR eye scans and burst scans of DDR4 signals
-
W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF (1)
W4641A DDR4 x16 2-wing BGA Interposer for Logic Analyzers, Connects to 61-pin ZIF
- Industry smallest DDR4 x16 BGA interposer, designed to exceed 3.3 Gb/s
- Provides connection to all address, command, control and data signals
- Provides observation of data traffic
-
Provides access for DDR eye scans and burst scans of DDR4 signals
-
W3301A LPDDR3 178-ball BGA Interposer for Logic Analyzers (1)
W3301A LPDDR3 178-ball BGA Interposer for Logic Analyzers
- LPDDR3 178-ball rigid interposer
- For 178-ball LPDDR3 DRAM
- Designed for data rates up to and including 1866 Mb/s
-
Serial ATA and Serial Attached SCSI Logic Analyzer Configuration (1)
Serial ATA and Serial Attached SCSI Logic Analyzer Configuration
Supports Serial ATA (SATA) and Serial Attached SCSI (SAS)...
-
B4656A FPGA Dynamic Probe for Altera FPGA (1)
B4656A FPGA Dynamic Probe for Altera FPGA
FPGA Altera Dynamic Probe Application Software