Compare Products
Oscilloscope Probes
Prices are subject to change without notice.
Select Features
79 of 79 product matches
Product | Bandwidth | Attenuation Ratio | Input Impedance | Dynamic Range | Compatible Oscilloscopes |
---|---|---|---|---|---|
DP0001A 400 MHz High Voltage Differential Probe
400 MHz |
50:1, 100:1, |
250:1, 500:1 Rdiff = 10 MΩ, Cdiff = 2 pF |
±2000 V @500:1, 6000 V Overvoltage Transient |
n/a InfiniiVision 3000TX, 4000X, 6000X and Infiniium S, 9000A, 90000X, V, Z, UXR <=33GHz (with N5442A adapter) |
|
MX0023A InfiniiMax 25 GHz RC probe amp
25 GHz |
1:1/4:1 |
Rdiff = 50 kΩ, Rse = 25 kΩ @DC |
0.6 Vpp at 1:1 attenuation, 2.5 Vpp at 4:1 attenuation |
Infiniium UXR, 90000X, V, Z, Q series |
|
N7042A Rogowski AC current probe, 30 MHz, 300 A
9.2 Hz to 30 MHz |
20mV/A |
n/a |
Maximum: 300 Apeak |
Any oscilloscope with 1 MΩ BNC input |
|
N7041A Rogowski AC current probe, 30 MHz, 600 A
12 Hz to 30 MHz |
10mV/A |
n/a |
Maximum: 600 Apeak |
Any oscilloscope with 1 MΩ BNC input |
|
N7040A Rogowski AC current probe, 23 MHz, 3000 A
3 Hz to 23 MHz |
2mV/A |
n/a |
Maximum: 3,000 Apeak |
Any oscilloscope with 1 MΩ BNC input |
|
N7026A AC/DC high sensitivity clamp-on current probe, 150MHz
150 MHz |
1 V/A or 0.2 V/A |
n/a |
Maximum: 40 Apeak non-continuous, 30 Arms continuous |
InfiniiVision 3000X/T, 4000X, 6000X, Infiniium S and 9000 Series |
|
N7000A InfiniiMax III+ Series 8 GHz Probe Amplifier
8 GHz |
10:1/5:1 |
Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC, |
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz 2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head |
90000 X-, 90000 Q-, and V-Series |
|
1146B 100 kHz/100 A Current Probe
100 kHz |
100 mV/A or 10 mV/A |
n/a |
100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak |
Any oscilloscope with 1 MΩ BNC input |
|
N2893A 100 MHz/15A AC/DC Current Probe
100 MHz |
0.1 V/A |
n/a |
Maximum: 30 A peak non-continuous, 15 A peak continuous |
InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100 MHz), 7000, and Infiniium S, 8000, 9000 Series |
|
N2891A 70 MHz, 7 kV high-voltage differential probe
70 MHz |
100:1/1000:1 |
100 MΩ, 7 pF |
+/-7000V @1000:1, |
+/-700V @100:1 Any oscilloscope with 1 MΩ BNC input |
|
N2870A Passive Probe, 1:1, 35 MHz, 1.3 m
35 MHz |
1:1 |
1 MΩ, 39 pF |
55 V CAT II |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N1021B 18 GHz Differential TDR/TDT Probe Kit
18 GHz |
n/a |
100 Ohm Differential |
n/a |
86100 DCA-J Family |
|
N7001A InfiniiMax III+ Series 13 GHz Probe Amplifier
13 GHz |
10:1/5:1 |
Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC, |
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz 2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head |
90000 X-, 90000 Q-, and V-Series |
|
N2818A 200 MHz 10:1 Differential Probe with AutoProbe
200 MHz |
10:1 |
1 MΩ, 3.5 pF |
±20 V (differential), ±60 V (common mode) |
InfiniiVision 3000 X-/T-, 4000 X-,6000 X-, Infiniium S-, 9000-, 90000A Series and V, 90000 X-/Q-Series with N5442A adapter |
|
1147B 50 MHz/15A AC/DC Current Probe
50 MHz |
0.1 V/A |
n/a |
Maximum: 30 A peak non-continuous, 15 A peak continuous |
InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100 MHz), 7000, Infiniium S, 8000, 9000 and 54830 Series |
|
N2871A Passive Probe, 10:1, 200 MHz, 1.3 m
200 MHz |
10:1 |
10 MΩ, 9.5 pF |
400 V CAT I, 300 V CAT II |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N7002A InfiniiMax III+ Series 16 GHz Probe Amplifier
16 GHz |
10:1/5:1 |
Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC, |
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz 2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head |
90000 X-, 90000 Q-, and V-Series |
|
N2819A 800 MHz 10:1 Differential Probe with AutoProbe
800 MHz |
10:1 |
200 kΩ, 1 pF |
±15 V (differential), ±30 V (common mode) |
InfiniiVision 3000 X-/T-, 4000 X-,6000 X-, Infiniium S-, 9000-, 90000A Series and V, 90000 X-/Q-Series with N5442A adapter |
|
N2872A Passive Probe, 10:1, 350 MHz, 1.3 m
350 MHz |
10:1 |
10 MΩ, 9.5 pF |
400 V CAT I, 300 V CAT II |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N7003A InfiniiMax III+ Series 20 GHz Probe Amplifier
20 GHz |
10:1/5:1 |
Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC, |
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz 2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head |
90000 X-, 90000 Q-, and V-Series |
|
N2791A 25 MHz high-voltage differential probe
25 MHz |
10:1/100:1 |
8 MΩ, 8 pF |
+/-700V |
Any oscilloscope with 1 MΩ BNC input |
|
N2873A Passive Probe, 10:1, 500 MHz, 1.3 m
500 MHz |
10:1 |
10 MΩ, 9.5 pF |
400 V CAT I, 300 V CAT II |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
1130B InfiniiMax 1.5 GHz Probe
1.5 GHz |
10:1 |
50 kΩ |
5Vp-p |
n/a |
|
N2790A 100 MHz High Voltage Differential Probe
100 MHz |
50:1/500:1 |
8 MΩ, 3.5 pF |
+/-1,400V |
InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100MHz), 7000, Infiniium S, 8000, 9000 and 54830 Series |
|
N2875A Passive Probe, 20:1, 500 MHz, 1.3 m
500 MHz |
20:1 |
20 MΩ, 5.6 pF |
400 V CAT I, 300 V CAT II |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
1131B InfiniiMax 3.5 GHz Probe
3.5 GHz |
10:1 |
50 kΩ |
5Vp-p |
n/a |
|
N2792A 200 MHz 10:1 Differential Probe
200 MHz |
10:1 |
1 MΩ, 3.5 pF |
±20 V (differential), ±60 V (common mode) |
Any oscilloscope with 50 Ω BNC input |
|
N2874A Passive Probe, 10:1, 1.5 GHz, 1.3 m
1.5 GHz |
10:1 |
500 Ω, 1.7 pF |
8.5 V CAT I |
50 Ω input of InfiniiVision and Infiniium Series |
|
N2140A Passive Probe, 10:1, 200 MHz, 2-Pack
200 MHz |
10:1 / 1:1 switchable |
10 MΩ, 15 pf (10:1) or 1 MΩ, 100 pf (1:1) |
300 V CAT II (10:1) or 150 V CAT II (1:1) |
1000X, 2000X, 3000X/T, 4000X, 6000X |
|
N2142A Passive Probe, 10:1, 75 MHz, 2-Pack
75 MHz |
10:1 / 1:1 switchable |
10 MΩ, 15 pf (10:1) or 1 MΩ, 100 pf (1:1) |
300 V CAT II (10:1) or 150 V CAT II (1:1) |
1000X, 2000X, 3000X/T, 4000X, 6000X |
|
1132B InfiniiMax 5 GHz Probe
5 GHz |
10:1 |
50 kΩ |
5Vp-p |
n/a |
|
N2805A 200-MHz High Voltage Differential Probe
200 MHz |
50:1 |
4 MΩ, 4 pF |
±100V (dc + peak ac) |
InfiniiVision 3000X/T, 4000 X-, 6000 X-, |
Infiniium S-, 9000, 90000A, V-Series, Z-Series and 90000X/Q (Infiniium V-Series, Z-Series and 90000X/Q require N5442A precision BNC 50 Ω adapter) |
N2804A 300-MHz High Voltage Differential Probe
300 MHz |
100:1 |
4 MΩ, 4 pF |
+/-300V (dc + peak ac) |
InfiniiVision 3000X/T, 4000 X-, 6000 X-, |
Infiniium S-, 9000, 90000A, V-Series, Z-Series and 90000X/Q (Infiniium V-Series, Z-Series and 90000X/Q-Series require N5442A precision BNC 50 Ω adapter) |
N2793A 800 MHz 10:1 Differential Probe
800 MHz |
10:1 |
200 kΩ, 1 pF |
±15 V (differential), ±30 V (common mode) |
Any oscilloscope with 50 Ω BNC input |
|
N2876A Passive Probe, 100:1, 1.5 GHz, 1.3 m
1.5 GHz |
100:1 |
5 kΩ, 2.6 pF |
21 V CAT I |
50 Ω input of InfiniiVision and Infiniium Series |
|
1134B InfiniiMax 7 GHz Probe
7 GHz |
10:1 |
50 kΩ |
5Vp-p |
n/a |
|
N2853A Passive Probe, 10:1, 350 MHz, 2 m
350 MHz |
10:1 |
10 MΩ, 11pF |
300 V RMS |
(or >400Vpk) CAT I and CAT II 1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N2843A Passive Probe, 10:1, 500 MHz, 1.2 m
500 MHz |
10:1 |
10 MΩ, 11pF |
300 V RMS |
(or >400Vpk) CAT I and CAT II 1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N2842A Passive Probe, 10:1, 300 MHz, 1.2 m
300 MHz |
10:1 |
10 MΩ, 11pF |
300 V RMS |
(or >400Vpk) CAT I and CAT II 1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N2841A Passive Probe, 10:1, 150 MHz, 1.2 m
150 MHz |
10:1 |
10 MΩ, 11pF |
300 V RMS |
(or >400Vpk) CAT I and CAT II 1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N2840A Passive Probe, 10:1, 50 MHz, 1.2 m
50 MHz |
10:1 |
10 MΩ, 11pF |
300 V RMS |
(or >400Vpk) CAT I and CAT II 1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
10070D Passive Probe, 1:1, 20 MHz, 1.5 m
20 MHz |
1:1 |
1 MΩ, 70pF |
400 Vpk |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
10073D Passive Probe, 10:1, 500 MHz, 1.5 m
500 MHz |
10:1 |
1 MΩ, 50pF |
400 Vpk |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
10074D Passive Probe, 10:1, 150 MHz, 1.5 m
150 MHz |
10:1 |
1 MΩ, 15pF |
400 Vpk |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
10076B 100:1, 4 kV, 250 MHz High Voltage Probe [Obsolete]
250 MHz |
100:1 |
1 MΩ, 20pF |
4 kVpk |
Compatible with 2000 X-, 3000 X-, 4000 X-, 5000, 6000, 7000, 8000 and 9000 Series oscilloscopes. |
|
N2771B High Voltage Probe 1000:1, 50 MHz [Obsolete]
50 MHz |
1000:1 |
1 MΩ, 20pF |
30 kVpk |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
1165A Miniature Passive Probe, 10:1, 10 MOhm, 1.5m [Discontinued]
600 MHz |
10:1 |
1 MΩ, 14pF |
300 Vpk |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
54006A 6 GHz Passive Divider Probe Kit [Discontinued]
6 GHz |
10:1 or 20:1 |
50Ω |
20 Vpk |
50 Ω input of InfiniiVision and Infiniium Series |
|
U1560A Passive Probe, 1:1, 45MHz, 1.2 m
45 MHz |
1:1 |
42pF |
CAT III 300VAC max. input |
U1600A Series |
|
U1561A Passive Probe, 10:1, 250 MHz, 1.2 m
250 MHz |
10:1 |
16pF |
CAT III 600VAC max. input |
U1600A Series |
|
U1562A Passive Probe, 100:1, 300 MHz, 1.2 m
300 MHz |
100:1 |
6.5pF |
CAT III 600VAC max. input |
U1600A Series |
|
N7024A 6GHz Power Rail Probe
6.0 GHz |
1:1 |
50kΩ DC |
n/a |
Infiniium S, V, and Z series |
|
1169B 12 GHz InfiniiMax II Series Probe Amplifier
12 GHz (13 GHz typical) |
3.45:1 |
50 kΩ |
3.3 Vp-p |
n/a |
|
1168B 10 GHz InfiniiMax II Series Probe Amplifier
10 GHz |
3.45:1 |
50 kΩ |
3.3 Vp-p |
n/a |
|
N7007A Extreme temperature passive probe
400 MHz |
10:1 |
10 Mohm//15.5 pF |
1 kV CAT II, 600V CAT III |
n/a |
|
10076C 100:1, 3.7 kVpk, 500-MHz High Voltage Probe
500 MHz |
50:1 |
66.7 MΩ, 3 pF |
3.7 kVpk |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N7020A 2GHz Power Rail Probe
2 GHz |
1:1 |
50 kΩ DC |
n/a |
InfiniiVision 3000X/T, 4000X, 6000X and Infiniium S, 9000 |
|
N4822A Socketed Tip for Application Fixtures
n/a |
n/a |
n/a |
n/a |
n/a |
|
N2832A 13 GHz InfiniiMax III+ Series Probe Amplifier
13 GHz |
10:1/5:1 |
Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC, |
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz 2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head |
Infiniium S, 90000A Series |
|
N2831A 8 GHz InfiniiMax III+ Series Probe Amplifier
8 GHz |
10:1/5:1 |
Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC, |
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz 2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head |
Infiniium S, 90000A Series |
|
N2830A 4 GHz InfiniiMax III+ Series Probe Amplifier
4 GHz |
10:1/5:1 |
Rdiff = 100 kΩ, Rse = 50 kΩ and Rcm = 25 kΩ at DC, |
Rdiff = 1 kΩ, Rse = 500 Ω and Rcm = 250 Ω at >10 kHz 2.5 Vpp at 5:1 attenuation, 5.0 Vpp at 10:1 attenuation with 450 Ω probe head |
Infiniium S, 90000A Series |
|
N2797A Extreme Temperature Active Probe, 1.5 GHz
1.5 GHz |
10:1 |
1 MΩ, 1pF |
0 to +/-8V |
Keysight InfiniiVision 3000 X/T-, 4000 X-, 6000 X- and Infiniium S, 9000 and 90000A Series |
|
Battery Power Management Solutions
n/a |
n/a |
n/a |
n/a |
n/a |
|
N2821A 3 MHz/50uA High Sensitivity AC/DC Current Probe (1-ch)
3 MHz |
1 V/A |
n/a |
50 uA - 5 A |
InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, and Infiniium S, 9000 Series |
|
N2820A 3 MHz/50uA High Sensitivity AC/DC Current Probe (2-ch)
3 MHz |
n/a |
n/a |
50 uA - 5 A |
InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, and Infiniium S, 9000 Series |
|
N2894A Passive Probe, 10:1, 700 MHz, 1.3m
700 MHz (700 MHz system BW |
when used with 4000 X-Series 1 GHz/1.5 GHz models) 10:1 |
n/a 10 MΩ, 9.5 pF |
400 V CAT I, 300 V CAT II |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N2752A InfiniiMode 6 GHz Active Differential Probe
6 GHz |
2:1 / 10:1 |
200 kΩ |
10 Vpp (at 10:1), 2 Vpp (at 2:1) |
InfiniiVision 3000X/T, 4000X, 6000X and Infiniium S, 9000, 90000A, V-Series and 90000X/Q (with N5442A) |
|
N2751A InfiniiMode 3.5 GHz Active Differential Probe
3.5 GHz |
2:1 / 10:1 |
200 kΩ (diff) |
10 Vpp (at 10:1), 2 Vpp (at 2:1) |
InfiniiVision 3000X/T, 4000X, 6000X and Infiniium S, 9000, 90000A, V-Series and 90000X/Q (with N5442A) |
|
N2750A InfiniiMode 1.5 GHz Active Differential Probe
1.5 GHz |
2:1 / 10:1 |
200 kΩ (diff) |
10 Vpp (at 10:1), 2 Vpp (at 2:1) |
InfiniiVision 3000X/T, 4000X, 6000X and Infiniium S, 9000, 90000A, V-Series and 90000X/Q (with N5442A) |
|
N2783B 100 MHz/30 Arms AC/DC Current Probe
100 MHz |
0.1 V/A |
n/a |
Maximum: 50 A peak, 30 A rms continuous |
Any oscilloscope with 1 MΩ BNC input |
|
N2782B 50 MHz/30 Arms AC/DC Current Probe
50 MHz |
0.1 V/A |
n/a |
Maximum: 50 A peak, 30 A rms continuous |
Any oscilloscope with 1 MΩ BNC input |
|
N2781B 10 MHz/150 Arms AC/DC Current Probe
10 MHz |
0.01 V/A |
n/a |
Maximum: 300 A peak, 150 A rms continuous |
Any oscilloscope with 1 MΩ BNC input |
|
N2780B 2 MHz/500 Arms AC/DC Current Probe
2 MHz |
0.01 V/A |
n/a |
Maximum: 700 A peak, 500 A rms continuous |
Any oscilloscope with 1 MΩ BNC input |
|
N2889A Passive Probe, 10:1/1:1, 350 MHz, 1.3m
350 MHz (@10:1), 10MHz (@1:1) |
10:1 /1:1 |
10 MΩ, 11pF (@10:1) or 1 MΩ, 60 pF(@1:1) |
300 Vrms (or >400Vpk) CAT I/II (@10:1) 150 Vrms CAT I/II (@1:1) |
1000, 2000X, 3000X/T, 4000X, 6000X, 3000, 5000, 6000, 7000, 8000, 9000, S, and 80000B, 90000A (with E2697A 1 MΩ adapter) |
|
N2795A Active Probe, 1 GHz
1 GHz |
10:1 |
1 MΩ, 1pF |
0 to +/-8V |
Keysight InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, 5000, 6000, 7000 and Infiniium S, 9000 and 90000A Series |
|
N2796A Active Probe, 2 GHz
2 GHz |
10:1 |
1 MΩ, 1pF |
0 to +/-8V |
Keysight InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, 5000, 6000, 7000 and Infiniium S, 9000 and 90000A Series |
|
N2803A 30 GHz InfiniiMax III Series probe amplifier
30 GHz |
6:1 |
100 kΩ |
2.5 Vp-p |
Infiniium V, 90000X/Q, Z-Series |
|
N2802A 25 GHz InfiniiMax III Series probe amplifier
25 GHz |
6:1 |
100 kΩ |
2.5 Vp-p |
Infiniium V, 90000X/Q, Z-Series |
|
N2801A 20 GHz InfiniiMax III Series probe amplifier
20 GHz |
6:1 |
100 kΩ |
2.5 Vp-p |
Infiniium V, 90000X/Q, Z-Series |
|