Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Oscilloscope Probes

Keysight’s high performance oscilloscope probes are engineered for superior signal access and measurement accuracy. Whether you need simple passive probes, the high bandwidth and low loading of an active probe, or specialty probes for current or high voltage, we can meet your needs.

Find probes information easily with our Probe Resource Center (PRC) application, which contains Keysight’s oscilloscope probe manuals, data sheets, SPICE models, application notes and more.

Compare All Oscilloscope Probes (79)

Find an Oscilloscope Probe

Related Products & Solutions

  • Smart Harmonic Mixers 

    Smart Harmonic Mixers

    • Auto LO amplitude adjustment to compensate cable loss
    • Vector correction data: magnitude and phase
    • Auto LO alignment at start up, Auto set default frequency and LO harmonic
    • USB plug-and play connection

  • no image available CX3300 Series Device Current Waveform Analyzers 

    CX3300 Series Device Current Waveform Analyzers

    • 14-bit or 16-bit wide dynamic range
    • Current measurement from 100 pA to 100 A
    • Max. 200 MHz wide bandwidth and 1 GSa/s
    • Easy-to-use 14.1” touch screen based GUI
    • A variety of sensors and DUT connection options