Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Single Axis Interferometers

Linear, single-beam, and plane mirror interferometers measure motion on a single axis.

Learn more about Laser Interferometer Position Measurement Systems

  • 10702A Linear Interferometer 10702A Linear Interferometer 

    10702A Linear Interferometer

    The Keysight 10702A linear interferometer, the basic interferometer for linear measurements, enables general purpose single axis measurements.

  • 10705A Single Beam Interferometer 10705A Single Beam Interferometer 

    10705A Single Beam Interferometer

    The Keysight 10705A single beam interferometer is designed for making low mass or limited space single axis measurements.

  • 10706A Plane Mirror Interferometer 10706A Plane Mirror Interferometer 

    10706A Plane Mirror Interferometer

    The Keysight 10706A plane mirror interferometer is a dual pass interferometer used for multiple axis applications such as X-Y stages.

  • 10706B High Stability Plane Mirror Interferometer 10706B High Stability Plane Mirror Interferometer 

    10706B High Stability Plane Mirror Interferometer

    The Keysight 10706B high stability plane mirror interferometer is a dual pass interferometer used for multiple axis applications such as X-Y stages.

  • 10716A High-Resolution Interferometer 10716A High-Resolution Interferometer 

    10716A High-Resolution Interferometer

    The Keysight 10716A High Resolution Interferometer is used for single and multiple axis applications such as precision X-Y stages.

  • 10766A Linear Interferometer 10766A Linear Interferometer 

    10766A Linear Interferometer

    The Keysight 10766A linear interferometer is used for general purpose single axis measurements.

  • 10770A Angular Interferometer 10770A Angular Interferometer 

    10770A Angular Interferometer

    The Keysight 10770A angular interferometer is a high accuracy plane mirror interferometer ideal for use in precision calibration applications.