Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Adapters and Connectors

View Product Collection Details

Prices are subject to change without notice.

Select Features

6 of 57 product matches

Sort:
Product Grade Frequency Range Connector 1 Connector 2
11524A Adapter, APC-7 to Type-N (f) 11524A Adapter, APC-7 to Type-N (f)
General-Purpose DC to 18 GHz APC-7 Type-N (f)
11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz 11525A Adapter, APC-7 to Type-N (m), DC to 18 GHz
General-Purpose DC to 18 GHz APC-7 Type-N (m)
11853A Accessory Kit, Type-N, 50-Ohm 11853A Accessory Kit, Type-N, 50-Ohm
Accessories Kit n/a Type-N N/A
11854A Accessory Kit, Type-N to BNC, 50 Ohms 11854A Accessory Kit, Type-N to BNC, 50 Ohms
Adapter Kit n/a Type-N BNC
11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m) 11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m)
Instrument n/a Type-N (f) 75-Ohm Type-N (m)
11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz 11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz
Adapter Kit DC to 18 GHz 3.5 mm (m/f) Type-N (m/f)