Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Adapters and Connectors

View Product Collection Details

Prices are subject to change without notice.

Select Features

2 of 57 product matches

Sort:
Product Grade Frequency Range Connector 1 Connector 2
86211A Adapter Kit, Type-N and Type-F, 75 ohm, DC to 2 GHz 86211A Adapter Kit, Type-N and Type-F, 75 ohm, DC to 2 GHz
Instrument DC to 2 GHz Type-N Type-F, 75 Ω
11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m) 11852B Adapter, 50-Ohm Type-N (f) to 75-Ohm Type-N (m)
Instrument n/a Type-N (f) 75-Ohm Type-N (m)