Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Adapters and Connectors

View Product Collection Details

Prices are subject to change without notice.

Select Features

19 of 57 product matches

Sort:
Product Grade Frequency Range Connector 1 Connector 2
11900A Adapter, 2.4 mm (m) to 2.4 mm (m), DC to 50 GHz 11900A Adapter, 2.4 mm (m) to 2.4 mm (m), DC to 50 GHz
Metrology DC to 50 GHz 2.4 mm (m) 2.4 mm (m)
11900B Adapter, 2.4 mm (f) to 2.4 mm (f), DC to 50 GHz 11900B Adapter, 2.4 mm (f) to 2.4 mm (f), DC to 50 GHz
Metrology DC to 50 GHz 2.4 mm (f) 2.4 mm (f)
11900C Adapter, 2.4 mm (m) to 2.4 mm (f), DC to 50 GHz 11900C Adapter, 2.4 mm (m) to 2.4 mm (f), DC to 50 GHz
Metrology DC to 50 GHz 2.4 mm (m) 2.4 mm (f)
11901A Adapter, 2.4 mm (m) to 3.5 mm (m), DC to 26.5 GHz 11901A Adapter, 2.4 mm (m) to 3.5 mm (m), DC to 26.5 GHz
Metrology DC to 26.5 GHz 2.4 mm (m) 3.5 mm (m)
11901B Adapter, 2.4 mm (f) to 3.5 mm (f), DC to 26.5 GHz 11901B Adapter, 2.4 mm (f) to 3.5 mm (f), DC to 26.5 GHz
Metrology DC to 26.5 GHz 2.4 mm (f) 3.5 mm (f)
11901C Adapter, 2.4 mm (m) to 3.5 mm (f), DC to 26.5 GHz 11901C Adapter, 2.4 mm (m) to 3.5 mm (f), DC to 26.5 GHz
Metrology DC to 26.5 GHz 2.4 mm (m) 3.5 mm (f)
11901D Adapter, 2.4 mm (f) to 3.5 mm (m), DC to 26.5 GHz 11901D Adapter, 2.4 mm (f) to 3.5 mm (m), DC to 26.5 GHz
Metrology DC to 26.5 GHz 2.4 mm (f) 3.5 mm (m)
11902A Adapter, 2.4 mm (m) to APC-7, DC to 18 GHz 11902A Adapter, 2.4 mm (m) to APC-7, DC to 18 GHz
Metrology DC to 18 GHz 2.4 mm (m) APC-7
11902B Adapter, 2.4 mm (f) to APC-7, DC to 18 GHz 11902B Adapter, 2.4 mm (f) to APC-7, DC to 18 GHz
Metrology DC to 18 GHz 2.4 mm (f) APC-7
11903A Adapter, 2.4 mm (m) to Type-N (m), DC to 18 GHz 11903A Adapter, 2.4 mm (m) to Type-N (m), DC to 18 GHz
Metrology DC to 18 GHz 2.4 mm (m) Type-N (m)
11903B Adapter 2.4 mm (f) to Type-N (f), DC to 18 GHz 11903B Adapter 2.4 mm (f) to Type-N (f), DC to 18 GHz
Metrology DC to 18 GHz 2.4 mm (f) Type-N (f)
11903C Adapter, 2.4 mm (m) to Type-N (f), DC to 18 GHz 11903C Adapter, 2.4 mm (m) to Type-N (f), DC to 18 GHz
Metrology DC to 18 GHz 2.4 mm (m) Type-N (f)
11903D Adapter, 2.4 mm (f) to Type-N (m), DC to 18 GHz 11903D Adapter, 2.4 mm (f) to Type-N (m), DC to 18 GHz
Metrology DC to 18 GHz 2.4 mm (f) Type-N (m)
11904A Adapter, 2.4 mm (m) to 2.92 mm (m), DC to 40 GHz 11904A Adapter, 2.4 mm (m) to 2.92 mm (m), DC to 40 GHz
Metrology DC to 40 GHz 2.4 mm (m) 2.92 mm (m)
11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz 11904B Adapter, 2.4 mm (f) to 2.92 mm (f), DC to 40 GHz
Metrology DC to 40 GHz 2.4 mm (f) 2.92 mm (f)
11904C Adapter, 2.4 mm (m) to 2.92 mm (f), DC to 40 GHz 11904C Adapter, 2.4 mm (m) to 2.92 mm (f), DC to 40 GHz
Metrology DC to 40 GHz 2.4 mm (m) 2.92 mm (f)
11904D Adapter, 2.4 mm (f) to 2.92 mm (m), DC to 40 GHz 11904D Adapter, 2.4 mm (f) to 2.92 mm (m), DC to 40 GHz
Metrology DC to 40 GHz 2.4 mm (f) 2.92 mm (m)
11904S Adapter Set, 2.4 mm to 2.92 mm, DC to 40 GHz 11904S Adapter Set, 2.4 mm to 2.92 mm, DC to 40 GHz
Metrology DC to 40 GHz 2.4 mm 2.92 mm
N5521B 2.92 mm (f) to 2.92 mm (f) adapter [Obsolete] N5521B 2.92 mm (f) to 2.92 mm (f) adapter [Obsolete]
Instrument 0.01 to 40 GHz 2.92 mm (m) 2.92 mm (m)