Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Lightwave Switches

Switches offer signal routing capabilities for use in measuring test stations and can be controlled via the front panel display or remotely through GPIB or RS-232 interfaces.

  • 86060C Lightwave Switch [Obsolete] 86060C Lightwave Switch [Obsolete] 

    86060C Lightwave Switch [Obsolete]

    The Keysight 86060C is a compact switch with four to eight output channels and one or two inputs.

  • 86061C Lightwave Switch [Obsolete] 86061C Lightwave Switch [Obsolete] 

    86061C Lightwave Switch [Obsolete]

    The Keysight 86061C is a mid-size switch in a half-width chassis, available with one or two input channels.

  • 86062C Lightwave Switch [Obsolete] 86062C Lightwave Switch [Obsolete] 

    86062C Lightwave Switch [Obsolete]

    The Keysight 86062C is a full-width instrument with 20 to 100 output channels. It is designed for automated production and evaluation testing of large numbers of devices.