Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Jitter Generation and Analysis Systems

High-speed digital transmission systems and high-speed digital I/O buses are often required to receive or regenerate data using a clock signal that is recovered or extracted from the data waveform. Variation in the data rate commonly known as jitter can complicate the clock recovery and data regeneration process. To guarantee a high level of performance in the presence of jitter, components and systems are typically required to adhere to a rigorous set of jitter performance standards. Keysight offers several jitter analysis solutions for SONET/SDH/OTN, Ethernet, and high-speed digital I/O.

In the Product Comparison table below, some solutions will require E/O and O/E converters to make optical measurements.

Compare All Jitter Generation Systems (4)

Related Products & Solutions

  • no image available 54850 Series High Performance Infiniium Oscilloscopes [Discontinued] 

    54850 Series High Performance Infiniium Oscilloscopes [Discontinued]

    For signal integrity and jitter measurements up to 6-GHz bandwidth the high performance Infiniium 54850 series digital oscilloscopes offer InfiniiMax active probes, MegaZoom deep memory, and 20 GSa/s sample rates.

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS