Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Lightwave Component Analyzers (LCA)

The Lightwave Component Analyzer is the instrument of choice to test all relevant opto-electronic S-parameters, like S21, S11 and S22 for electro-optical components in 10Gb/s and 40Gb/s, Fibre Channel and CATV transmission systems as well as radio-over-fiber and A&D applications.

A Lightwave Component Analyzer measures electro-optical S21 responsivity of PIN Diodes, APD’s, LiNbO3 and electro-absorption modulators as well as modulated lasers.

Based on this measurement, the absolute responsivity, the 3-dB cutoff frequency and relative and absolute group delay can be determined with the LCA.

Benefits

  • Compare measurement results from various locations through high absolute accuracy of responsivity measurements
  • Fast time to market with turn key solution
  • High productivity through fast calibration and easy use
  • Excellent reliability through traceability to international standards

Compare All Lightwave Component Analyzers (4)