Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

select products to compare

2 of 2 product matches

Sort:
Product Wavelength Range Wavelength Accuracy Minimum Resolvable Line Separation Measurement Cycle Time Maximum Linewidth in Narrowband Mode Broadband Mode
86120D Multi-Wavelength Meter 86120D Multi-Wavelength Meter
700-1650 nm (operating 700-1700 nm) ± 2.3 pm 15 GHz 0.6 s 10 GHz yes
86122C Multi-Wavelength Meter 86122C Multi-Wavelength Meter
1270-1650 nm ± 0.3 pm 5 GHz 0.3 s 2.5 GHz yes