Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Discontinued Optical Signal Conditioning Products

  • 11896A Polarization Controller [Obsolète] 11896A Polarization Controller [Obsolète] 

    11896A Polarization Controller [Obsolète]

    To be discontinued: The Keysight 11896A Motorized Polarization Controller now with L-band capability provides a wide operating range (980 nm & 1250-1640 nm) for measuring optical components.

  • 8156A Optical Attenuator [Obsolète] 8156A Optical Attenuator [Obsolète] 

    8156A Optical Attenuator [Obsolète]

    The Keysight 8156A optical attenuator is ideal for making measurements on fast telecommunication systems.

  • 8159xA/S Modular Optical Switches [Obsolète] 8159xA/S Modular Optical Switches [Obsolète] 

    8159xA/S Modular Optical Switches [Obsolète]

    Keysight's 8159xA/S modular optical switches route light in single mode optical fibers from the input to several output ports.

  • 86060C Lightwave Switch [Obsolète] 86060C Lightwave Switch [Obsolète] 

    86060C Lightwave Switch [Obsolète]

    The Keysight 86060C is a compact switch with four to eight output channels and one or two inputs.

  • 86061C Lightwave Switch [Obsolète] 86061C Lightwave Switch [Obsolète] 

    86061C Lightwave Switch [Obsolète]

    The Keysight 86061C is a mid-size switch in a half-width chassis, available with one or two input channels.

  • 86062C Lightwave Switch [Obsolète] 86062C Lightwave Switch [Obsolète] 

    86062C Lightwave Switch [Obsolète]

    The Keysight 86062C is a full-width instrument with 20 to 100 output channels. It is designed for automated production and evaluation testing of large numbers of devices.

  • 8156xA Variable Optical Attenuators [Obsolète] 8156xA Variable Optical Attenuators [Obsolète] 

    8156xA Variable Optical Attenuators [Obsolète]

    The Keysight 81560A and 81561A are small and cost effective attenuator modules with high resolution.

  • 81591B 1x2 Optical Switch Module [Obsolète] 81591B 1x2 Optical Switch Module [Obsolète] 

    81591B 1x2 Optical Switch Module [Obsolète]

    Optical Switch modules for SM/MM fiber based signals

  • 81594B 2x2 Optical Switch Module [Obsolète] 81594B 2x2 Optical Switch Module [Obsolète] 

    81594B 2x2 Optical Switch Module [Obsolète]

    Optical Switch modules for SM/MM fiber based signals