Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Connectivity Accessories

KEYSIGHT's general Lightwave Solution Platform concept encompasses a flexible and replaceable device connectivity, including bare fiber adaptation. For all modules and optical heads, replaceable interface adapters are provided. For details, please see our latest version of the Configuration Guide.

Accessory Overview image

Affiner la liste

Par type de contenu

Par catégorie de produit

1-3 sur 3

Tri:
Lightwave Solution Platform - Configuration Guide
This configuration guide gives information on the connector interfaces and the bare face adapters for use with the 8164xA.

Guide de configuration 2019-07-22

81602A Extra High Power Tunable Laser - video
The Keysight 81602A is an extra high power tunable laser operating from 1250 nm to 1370 nm. With over +17 dBm peak power and +16 dBm in the 100GBASE-LR4 range, it improves tolerance for optical power budgets in test setups.

Démonstration de base 2016-04-19

N7700A Photonic Application Suite Software YouTube Videos
Technical clips for N7700A Photonic Application Suite Software: Installation of the package manager, Insertion Loss (IL) and Polarization Dependent Loss (PDL) Setup, Fast Spectral Loss Setup, N77xx Viewer Software and many more.

Démonstration de base 2016-01-26