Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Lightwave Mainframes

The Keysight Technologies Lightwave solution platform addresses different measurement needs for passive and active Lightwave components. The platform is the key component to combining the Keysight Lightwave modules and their interconnection by providing features like clocking and triggering and the required software control for test solutions.

Built-in applications and an available applications software (PFL) make it easy to setup each kind of high-performance optical test.

Compare All Lightwave Mainframes (3)

Affiner la liste

retirer tout le raffinement

Par type de contenu

Par catégorie de produit

1 sur 1

Tri:
Optical All-Loss Test Solution
The Optical Loss Analyzer (OLA) test solution measures Insertion Loss, Polarization Dependent Loss and Return Loss.

Notes d’application 2002-01-17