Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Lightwave Mainframes

The Keysight Technologies Lightwave solution platform addresses different measurement needs for passive and active Lightwave components. The platform is the key component to combining the Keysight Lightwave modules and their interconnection by providing features like clocking and triggering and the required software control for test solutions.

Built-in applications and an available applications software (PFL) make it easy to setup each kind of high-performance optical test.

Compare All Lightwave Mainframes (3)

Refine the List

remove all refinements

By Type of Content

By Product Category

1-8 of 8

Sort:
Download the 2018 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalog 2017-03-31

8163A/B, 8164A/B, and 8166A/B Users Guide
This User Guide covers the Keysight 8163A/B Lightwave Multimeter, Keysight 8164A/B Lightwave Measurement System and Keysight 8166A/B Lightwave Mulitchannel System and their instrument modules.

User Manual 2016-06-01

PDF PDF 8.57 MB
8163A/B, 8164A/B, 8166A/B Programming Guide
This manual contains information about SCPI commands which can be used to program the following instruments: Keysight 8163A/B Lightwave Multimeter...

Programming and Syntax Guide 2016-06-01

PDF PDF 2.57 MB
A0010A 40GHz RIN Measurement System
RIN measurement with the world's widest 40 GHz bandwidth Best solution for 40G/100G optical TX laser characterization Unique and accurate calibration for uncertainty reduction Optional function of optical modulation depth measurement

Brochure 2016-01-21

PDF PDF 1000 KB
Lightwave Solution Platform - Configuration Guide
This configuration guide gives information on the connector interfaces and the bare face adapters for use with the 8164xA.

Configuration Guide 2016-01-19

8163B Lightwave Multimeter, 8164B Measurement System, 8166B Multichannel - Technical Specifications
Lightwave,Multimeter,Lightwave,Measurement,System,Lightwave,Multichannel,System

Data Sheet 2016-01-15

PDF PDF 936 KB
Optical All-Loss Test Solution
The Optical Loss Analyzer (OLA) test solution measures Insertion Loss, Polarization Dependent Loss and Return Loss.

Application Note 2002-01-17

Cleaning Procedures for Lightwave Test and Measurement Equipment
This pocket guide explains why it is important to clean optical devices, lists the products you need and describes the different cleaning procedures.

Service Manual 2000-11-09

PDF PDF 123 KB