Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Lightwave Mainframes

The Keysight Technologies Lightwave solution platform addresses different measurement needs for passive and active Lightwave components. The platform is the key component to combining the Keysight Lightwave modules and their interconnection by providing features like clocking and triggering and the required software control for test solutions.

Built-in applications and an available applications software (PFL) make it easy to setup each kind of high-performance optical test.

Compare All Lightwave Mainframes (3)

  • 8163B Lightwave Multimeter 8163B Lightwave Multimeter (1) 

    8163B Lightwave Multimeter

    The Keysight Technologies 8163B lightwave multimeter consist of 2 compact module slots and a graphical interface. Update: remote programming can now use the LAN or GPIB interface.

  • 8164B Lightwave Measurement System 8164B Lightwave Measurement System (1) 

    8164B Lightwave Measurement System

    The Keysight 8164B mainframe is the basis platform for optical component test that can host one of the Keysight tunable laser sources and up to 4 compact modules. Update: remote programming can now use the LAN or GPIB interface.

  • 81645A Filler Module 81645A Filler Module (1) 

    81645A Filler Module

    The Keysight 81645A Filler Module must be used if you have not installed a back-loadable Tunable Laser module into the Keysight 8164A/B Lightwave Measurement System.