Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Modular Network Tester and Test Engines

MNT

The introduction of the Keysight Modular Network Tester sets a new class of test equipment for installation & maintenance of state-of-the-art communications networks. The Modular Network Tester consists of a platform sporting all test engines required on today's and tomorrow's high-speed core and access networks, featuring innovative solutions to make the life of the outside-plant technicians easier. But it is not just another OTDR, not just another optical spectrum analyzer, not just a dispersion tester, or video microscope...it can be any or all of these instruments. It's all up to the end-user to decide which test engines and accessories he will need for his actual OSP tasks.

How is that possible? One simple word: "MODULAR". The Keysight Modular Network Tester is a testing platform that actually grows with the customer, an instrument that easily adapts as his needs change. Snap-On test engines allow the customer to choose the functionality of his instrument to fit the way that he works.

Hence, the Modular Network Tester is positioned as "The Perfect Fit" for the way OSP' technicians work, as well as for their I&M testing tools' budget.

  • N3900A Modular Network Tester [Obsolete] N3900A Modular Network Tester [Obsolete] 

    N3900A Modular Network Tester [Obsolete]

    The Keysight N3900A Modular Network Tester is a portable, lightweight, rugged test system for the installation, commissioning and maintenance of optical networks.

  • N3910AM, N3910AL, N3911AL, N3914AL OTDR Test Engines [Discontinued] N3910AM, N3910AL, N3911AL, N3914AL OTDR Test Engines [Discontinued] 

    N3910AM, N3910AL, N3911AL, N3914AL OTDR Test Engines [Discontinued]

    The Keysight OTDR Modules N391x work together with the Keysight Modular Network Tester, and are easy to snap on.

  • N3988A USB Video Microscope Camera [Obsolete] N3988A USB Video Microscope Camera [Obsolete] 

    N3988A USB Video Microscope Camera [Obsolete]

    The Universal Serial Bus Microscope Camera N3988A is used together with the Keysight N3900A Modular Network Tester, for the inspection of optical connectors on patch cords and patch panels.