Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued Automated X-ray Inspection

Keysight is exiting the automated optical and automated x-ray inspection business. Keysight will honor all existing warranty and support contracts and offer spare parts, time and materials services, and self support options until end-of-support, which is seven years from product discontinuance, starting March 1st, 2009.

For the list of frequently asked questions on this exit announcement, please visit www.keysight.com/find/inspection.

Keysight remains fully committed to expand the product offerings in its In-Circuit Test (ICT) and Functional Test product families in the printed circuit board assembly test market.

Affiner la liste

retirer tout le raffinement

Par industrie/technologie

Par type de contenu

Par catégorie de produit

1-3 sur 3

Tri:
Quad Flat No Lead (QFN) Best Practices
The purpose of this application note and best practices guide is to describer the QFN-type component and provide testing methods to ensure robust testing on the Medalist 5DX Automated X-ray Inspection (AXI) System.

Notes d’application 2008-08-26

PDF PDF 492 KB
Tips for X-ray Users On Exporting NDF’s With No Loads Set To False
Navigating CAD can be a time consuming process. Small tips can be extremely helpful in creating quality programs in a short amount of time.

Notes d’application 2007-10-18

X-ray Test Users Utilize BOM Explorer to Change
Automated X-ray Inspection 5DX Users can save time by implementing these quick and easy steps to use BOM explorer to change "no pops" to "untested".

Notes d’application 2007-10-12