Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued Automated X-ray Inspection

Keysight is exiting the automated optical and automated x-ray inspection business. Keysight will honor all existing warranty and support contracts and offer spare parts, time and materials services, and self support options until end-of-support, which is seven years from product discontinuance, starting March 1st, 2009.

For the list of frequently asked questions on this exit announcement, please visit www.keysight.com/find/inspection.

Keysight remains fully committed to expand the product offerings in its In-Circuit Test (ICT) and Functional Test product families in the printed circuit board assembly test market.

  • Medalist x6000 Automated X-ray Inspection System [Désuet] Medalist x6000 Automated X-ray Inspection System [Désuet] 

    Medalist x6000 Automated X-ray Inspection System [Désuet]

    The next generation Medalist x6000 Automated X-ray Inspection system delivers reduced conversion costs with high defect coverage at throughput rates that match line rates of most medium to high complexity boards using digital tomosynthesis.

  • Medalist 5DX Automated X-Ray Inspection [Arrêté] Medalist 5DX Automated X-Ray Inspection [Arrêté] 

    Medalist 5DX Automated X-Ray Inspection [Arrêté]

    The Medalist 5DX is designed to help cut costs, protect margins and leads the industry in fault coverage with up to 95% test effectiveness, ensuring product quality and reliability using mechanical laminography.

  • 5DX Series 5000 - 5300 5DX Series 5000 - 5300 

    5DX Series 5000 - 5300

    The 5DX Series 5000 5300 automated X-ray provides industry leading defect coverage with very fine pitch capability.

  • 5DX Series 5000 - 5400 5DX Series 5000 - 5400 

    5DX Series 5000 - 5400

    The 5DX Series 5000 5400 automated X-ray provides industry leading defect coverage with ultra fine pitch capability.