Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Obsolete product - I/CV 3.0 Lite Automation Software

This product was obsolete on Dec 31 2012.

On this page: Industry Challenges · Summary · Features and Benefits · Options List · Key Requirements · Key Specifications · Installation Requirements · Alliance/Channel Partner · Related Keysight Offerings

Keysight I/CV 3.0 Lite automation software enables you to utilize all supported instrument measurement capabilities through a graphical interface in the Microsoft Windows 2000 or XP Professional environments. I/CV 3.0 Lite displays the device under test (DUT) as a graphical schematic, which makes parametric test intuitive and easy by eliminating the need to write complex programs. I/CV 3.0 Lite also offers wafer prober control, test sequencing and data analysis capabilities to create a complete solution for parametric measurement and analysis.

  • E5240C Keysight I/CV 3.0 Automation Software - Obselete
  • E5240CU Keysight I/CV 3.0 Automation Software Upgrade Kit - Obselete
  • E5241C Keysight I/CV 3.0 Lite Automation Software - Obselete

Options List

  • Security Key Type (USB or Parallel)

Key Requirements

  • Microsoft Windows 2000 Professional or XP Professional operating system
  • 300 MHz Pentium II-Class CPU (500 MHz Pentium III-Class CPU recommended)
  • 5 GB available hard disk space (20 GB recommended)
  • 128 MB of memory for Windows 2000 Professional (256 MB recommended)
  • 256 MB of memory for Windows XP Professional
  • Supported GPIB interface (see key specifications table)

Key Specifications

Supported Instruments

  • Keysight 4155A/B/C Semiconductor Parameter Analyzer
  • Keysight 4156A/B/C Precision Semiconductor Parameter Analyzer
  • Keysight E5260 Series of High-Speed Parametric Measurement Solutions
  • Keysight E5270A 8-Slot Measurement Mainframe
  • Keysight E5270B 8-Slot Precision Measurement Mainframe
  • Keysight E5250A Low Leakage Switch Mainframe
  • Keysight B2200A Femto Leakage Switch Mainframe
  • Keysight B2201A 14ch Low Leakage Switch Mainframe
  • Keithley 707 Switch
  • Keysight 4284A Precision LCR Meter
  • Keysight 4294A Impedance Analyzer(1)

Supported GPIB Interfaces

  • Keysight 82341C (ISA) -- Note: Only Windows 2000 Professional supported
  • Keysight 82357A (USB/GPIB) -- Note: 4142B control not supported by this interface
  • National Instruments PCI-GPIB
  • National Instrument GPIB-USB-A

Supported Wafer Probers(2)

   
Cascade Microtech Cascade Nucleus version 3.0 on a separate PC
S300 with Nucleus v2.1 or v2.5
Electroglas 2001
408X
SUSS MicroTech All SUSS MicroTech probe stations using Prober Bench NT v4.2
Vector Semiconductor AX-2000 / VX 3000, v3.2 or later

(1) VBScript libraries are supplied.
(2) All wafer prober control is via GPIB communication.

Installation Requirements

  • CD-ROM drive required

Alliance/Channel Partner

No information available in this part of our site.