=============================================== README.TXT EasyEXPERT group+ (for PC) =============================================== This document contains the following: * PRODUCTS AND THE FIRMWARE REVISIONS THAT WORK WITH THIS SOFTWARE * NOTE * System Requirements * Installation Instructions * Before Starting Desktop EasyEXPERT * Other Documents * Known Defects * Software Revision PRODUCTS AND THE FIRMWARE REVISIONS THAT WORK WITH THIS SOFTWARE ================================================================ This EasyEXPERT revision 6.3.2133.4940 works with the following products/firmware. - B1500A/B1505A: A.04.00 or later. - E5260A/62A/63A/70B: B.01.10 or later - B2900A: All revisions. When using the firmware license, 3.0 or later is needed. - B2900B: All revisions. NOTE ==== - Remote Control Interface is not supported on B1500A that runs on Windows XP. - For more details of the supported instruments and features, refer to the EasyEXPERT group+ technical overview. System Requirements =================== The following is the minimum requirement for executing EasyEXPERT group+ software on an external PC. - Display: XGA 1024x768 (SXGA 1280x1024 recommended) - Hard disk drive: 1 GB free space in the C drive, more than 30 GB free space is recommended for test setup/result data storage. - GPIB interface (for the Online execution mode): - Keysight 82350B/C, 82351B PCI type GPIB interface; highly recommended - Keysight 82357A/B USB type GPIB interface - National Instrument GPIB-USB-HS NOTE: USB GPIB interface might cause serial poll error. See more details in the Data Sheet. - Operating systems: - Windows 7 Professional SP1 or later (32bit/64bit) - Processor: Windows 7 certified PC - Memory: 2 GByte memory - Windows 8.1 Professional SP1 or later (32bit/64bit) - Processor: Windows 8.1 certified PC - Memory: 2 GByte memory - Windows 10 Pro or later (32bit/64bit) - Processor: Windows 10 certified PC - Memory: 2 GByte memory- Language: - English (US) or Japanese - Software: - Microsoft .NET Framework 3.5 Service Pack 1 - Keysight IO Libraries Suite revision requirement (for the Online execution mode) - For the revision A.05.xx or earlier IO Libraries Suite 16.2 or 16.3 should be used. - For the revision 6.0 to 6.1.1616.3825 IO Libraries Suite 16.2, 16.3, 17.1 update 1 or later - For the revision 6.1.1716.5160 or later IO Libraries Suite 16.3, 17.1 update 1 or later NOTE: For Windows 10, IO Libraries Suite 17.1 update 1 or later is required. NOTE: If all the required software is not installed, install them in the above sequence. For example, if a certain software is not installed, install it and then install all the software that are listed after the software, in the sequence listed above. If you are installing to Windows 8.1/10, you need either the Windows 8.1/10 DVD-ROM or Internet connection to install the .NET 3.5, because by default the .Net 3.5 is not installed on Windows 8.1/10. In this case, refer to the ".NET 3.5 Installation Instruction for Windows 8.1" that is available in the download website. For the IO Libraries Suite, obtain from Keyisight.com website. The other required software are stored in the "Prerequisites" folder. Note that EasyEXPERT for PC does not support IO Libraries 14.2 or prior versions. Installation Instructions ========================= To install EasyEXPERT group+ onto your computer, follow the procedure below. 1. Insert the EasyEXPERT group+ software CD-ROM into the CD-ROM drive or install the downloaded files to your PC. 2. Double click the EasyEXPERT executable file. 3. Follow the instructions of the setup wizard. 4. Wait for installation to complete. 5. Launch Start EasyEXPERT by selecting from the Start menu or by double clicking the Start EasyEXPERT icon on the desktop. The Start EasyEXPERT window and the Execution Mode dialog box are displayed. 6. In the dialog box, set the execution mode to Online or Offline. 7. If you select the online mode, set the GPIB interface on your computer and the GPIB address of the B150xA or E526x/E527x/B2900 connected to your computer via GPIB. NOTE: To optimize the appearances of the EasyEXPERT window, set the Font size to "Normal" on the Display Properties window's Appearance tab. To open the Display Properties, launch "Display" from the Control Panel. Supported instrument and the firmware requirement is as follows. - B150xA - A.04.00 or later - E5260A/E5262A/E5263A/E5270B - B.01.10 or later - B2900A/B Series - 1.0 or later If the firmware revision does not match, open the README file in the "415x Firmware Image" folder on this CD-ROM, and follow the instruction to update the firmware. Before Starting EasyEXPERT for PC ================================== Note the following when starting EasyEXPERT for PC. - When using the offline mode, use the data import/export function to transfer your test setup data files and test result records. - When using the online mode with B150xA, exit EasyEXPERT on the B150xA. The Start EasyEXPERT window (button) must be displayed or be minimized to the Windows task bar on the B150xA screen. - Do not send a control command to B150xA or B2900/E5260/E5270 by using a programming environment except for EasyEXPERT for PC. - Do not send a control command to B150xA or B2900/E5260/E5270 by using the GPIB IO statement in a test definition of EasyEXPERT. Other Documents =============== The following electronic manual is available to use this software. This is stored in the Keysight B150xA Manual CD-ROM. - Keysight B150xA User's Guide - Keysight B150xA Self-paced Training Manual Microsoft and Windows are registered trademarks of Microsoft Corporation. All other trademarks are the property of their respective owners. Copyright Keysight Technologies 2006 - 2021. All rights reserved.