Version: $Id$
Generated with T3Doc 2.0 on Fri Jan 30 15:06:37 CET 2009.
Configuration
Specific requirements:
- 1st UL SF:
- CS set to IPv4 over IEEE802.3 Ethernet
- DSCP range mask set to PXT_DSCP_RANGE_MASK
- 2nd UL SF:
- CS set to IPv4 over IEEE802.3 Ethernet
- DSCP range mask set to PXT_DSCP_RANGE_MASK_2
Description
Test Strategy: Straightfowrward
Purpose
TP/SS/CSOC/ENTC/IP4oE/BV-H001
TP version: 0.0.14
Initial condition: IUT is operational and two UL IPv4 over Ethernet CS service flows are established. Different IP Types
of Service/DSCP packet classifiers are defined for both connections. Incoming SDUs match classifier(s)
of at most one service flow.
Test purpose: Check that: The IUT transmits CS SDUs matching the classifier for the first connection on the first
connection and transmits IP CS SDUs matching the classifier for the second connection on the second.