testcase TC_BS_CDM_MAP_BV_H007() runs on Simu system TestAdapter {...}
Generated with T3Doc 2.0 on Fri Jan 30 15:06:31 CET 2009.

Description

Test Strategy: 1. TS performs ranging (Ranging uses macBcMsgPort, and we do not want to disturb the procedure)
2. macBcMsgPort is setup so that TS capture all UL-Maps
3. TS goes on performing network entry.
4. After having capture enough ul-maps, the TS checks the received ULMAPs in the bcMacMsg queue
If one UL-map contains IE with UIUC 0, 12 or 13 in wrong position then verdict is set to fail.
If one UL-map contains IE with UIUC 0, 12 or 13, and another UIUC with remarkable value ( 14, 1, ...)
then a log message is displayed.
If after analysing all the received UL-maps no wrong one is found, then verdict is set to pass.
Notes: Non-HARQ connection is assumed for network entry procedure.



Purpose

TP/BS/CDM/MAP/BV-H007
TP version: 0.0.14
Initial condition: IUT is operating and transmits UL maps.
Test Purpose: Check that: when the IUT transmits a UL-MAP containing any UL-MAP-IE with value UIUC=0, UIUC=12, or UIUC=13,
then these UL-MAP_IEs shall always appear first in the UL-MAP message.