Version: $Id$
Generated with T3Doc 2.0 on Fri Jan 30 15:06:32 CET 2009.
Configuration
Specific requirements: - UL SF:
- Data Delivery Service and Uplink grant scheduling type parameter set to rtPS (4) in the DSA-REQ message.
- SS(=Tester) initiated
Description
Test Strategy: Straightforward
Purpose
TP/BS/DS/QPS/BV-H023
TP version: 0.0.14
PICS Item: PIC_SS_INITIATED_DS_SUPPORT
Initial condition: IUT is operational.
Test Purpose: Check that: On receiving a DSA-REQ message to establish an uplink service flow with the
the Service Flow Scheduling Type parameter set to rtPS (4), the IUT provides the rtPS uplink scheduling service.