testcase TC_SS_SEC_PKMv2_AUTH_HAN_BV_H001() runs on ServerSyncComp system TwinTestAdapter {...}
Generated with T3Doc 2.0 on Fri Jan 30 15:06:39 CET 2009.

Description

Test Strategy: PTC1 is acting as the serving BS(BS1). One downlink and one uplink service flow are established between
the IUT and PTC1. The TEK keys are available and used on the two service flows(verification by ping exchange).
Then PTC1 is leading the MS(IUT)to handover with BS2(a procedure using a MOB_MSHO_REQ message is
triggered by PTC1).
PTC2 is acting as the target BS(BS2)and during the handover ranging step sends a RNG-RSP message
including HO Process Optimization TLV Bit#1 Bit#1 set to 1 and Bit #2 set to 0and with SA-TEK-Update TLV.
PTC2 verifies that the IUT does not send a message for PKM Authentication phase,TEK creation phase
and SA-TEK 3-way handshake.



Purpose

TP/SS/SEC/PKMv2/AUTH/HAN/BV-H001
TP version: 0.0.14
Initial Condition: The IUT is performing handover. The IUT has sent a RNG-REQ message with a valid CMAC Tuple.
Test purpose: Check that: On receipt of RNG-RSP including HO Process Optimization TLV Bit#1 set to 1 and Bit#2 set to 0
and with SA-TEK-Update TLV, the IUT skips Authentication phase and SA-TEK 3-way handshake.