testcase TC_SS_ARQ_TXD_BV_H001() runs on Simu system TestAdapter {...}
Generated with T3Doc 2.0 on Fri Jan 30 15:06:37 CET 2009.

Configuration

Specific requirements:
- REG:
- ARQ supported
- Packing Supported
- UL SF:
- ARQ enabled
- ARQ window size set to 32
- ARQ block size set to 16
- ARQ purge timeout set to 0
- DL SF:
- ARQ enabled
- ARQ window size set to 32
- ARQ block size set to 16
- ARQ purge timeout set to 0
- Packing Enabled


Description

Test Strategy: TS establishes service flows. ARQ is enabled on both uplink and downlink.
TS send an echo request composed of x blocks (blocks 0 to x-1), and wait for
echo reply composed of x blocks (blocks y to y+x-1) and acknoledgement of
blocks 0 to x-1. (preamble)
TS sends ARQ Feedback payload with packing subheader and bsn value
equal to x, ACKing blocks y to y+x-1. TS then sends echo request, having first
block numbered x+1.
If IUT(=SS) does not ack block x then 'pass'.
If IUT(=SS) acks block x then 'fail'.



Purpose

TP/SS/ARQ/TXD/BV-H001
TP version: 0.0.14
Initial condition: The IUT is operational. An UL ARQ-enabled data flow is established
Test purpose: Check that: On receiving a fragmented and packed MAC PDU containing
ARQ Feedback Payload, the IUT ignores the FSN/BSN in the Packing
subheader and processes the ARQ Feedback Payload.