Conquer Testing Complexities With Automation And AI
Do long test cycles and constant bug fixes slow you down?
According to this new Forrester reporter commissioned by Keysight, many of the surveyed organizations struggle with long test cycles and never-ending bug fixes. These challenges lead to:
- 51% of organizations face exposure to security breach risk
- 48% see higher development costs
- 42% are slower to market
Increasing testing complexity is the new normal
In addition, the report finds that 84% of testing decision-makers say half or more projects and designs are either complex, multilayer systems, or integrated systems. Yet only 11% say their organizations fully automate testing and use AI for integration.
Read the report to see how your automated test approach stacks up against your peers.
Related Posts
limit
3