Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

N9925A FieldFox Handheld Microwave Vector Network Analyzer, 9 GHz

Vertrieben durch:

Configure

Key Features and Functions
  • 9 GHz max frequency
  • Carry the world’s most integrated handheld T/R VNA analyzer
  • Expand your measurement flexibility with optional 2-port VNA, time-domain, vector voltmeter, cable and antenna analyzer and more
  • Save time by simultaneously measuring all four S-parameters with a single connection
  • Perform accurate testing with QuickCal, full 2-port unknown thru Cal, TRL
  • Easily measure average and pulse power with a USB power sensor
  • Lightest handheld VNA at only 6.6 lb. (3.0 kg)
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
What's Included
  • AC/DC adapter
  • Localized power cord
  • Battery –rechargeable Li Ion
  • LAN cable
  • Soft carrying case with backpack and shoulder strap
  • Quick Reference Guide
How to Buy

Dieses Produkt wird hauptsächlich über autorisierte Distributoren/Partner von Keysight vertrieben.

Software for this Product

 N9925A FieldFox Handheld Software
N9925A FieldFox Handheld Software
  • Measurement capabilities to handle routine maintenance and in-depth troubleshooting
  • Maximize performance with cable and antenna tester, built-in power meter, vector voltmeter, and more
  • Order with new instrument or upgrade an existing instrument
 Instrument Control Software
Instrument Control Software
From intuitive user interfaces to sophisticated automated test procedures Keysight has you covered.
  • Easily connect and control Instruments with no programming.
  • Acquire screen images and trace data in a few clicks.
  • Rapidly build custom automated test sequences in minutes.
  • APIs for controlling your instrument from your PC.

Frequently Bought Together

 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
N9911X Economical Waveguide Calibration Components
N9911X Economical Waveguide Calibration Components
  • WR-137, WR-90, WR-62, and WR-42 waveguide components
  • Waveguide to coax adapters
  • Termination (load), short, and 1/4 wavelength offset parts
  • Metric and imperial flange sizes available
     

Industry Awards

  • Best in Test 2014
    Best in Test 2014

* Prices for: Deutschland. Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.