Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz

Vertrieben durch:

Configure

Key Features and Functions
  • EU customers:  contact Keysight Authorized Distributors for quotation and ordering; no longer available from Keysight due to lack of compliance with EU RoHS 2011/65/EU.
  • CAT and VNA: 2 MHz to 4/6 GHz
  • SA: 100 kHz to 4/6 GHz
  • Carry the world’s most integrated handheld RF analyzer: standard model includes cable and antenna analyzer
  • Expand capabilities with optional T/R VNA, spectrum analyzer, built-in power meter, and more
  • Save time by measuring RL and DTF simultaneously in the same sweep
  • Calibrate simply in the field with QuickCal
  • Easily measure average and pulse power with a USB power sensor
  • Lightest, all-in-one analyzer at only 6.2 lb. (2.8 kg)
  • Warranty Plans
    Industry-leading 3 year warranty
What's Included
  • AC/DC adapter
  • Localized power cord
  • Battery –rechargeable Li Ion
  • LAN cable
  • Soft carrying case with backpack and shoulder strap
  • Quick Reference GuideUser’s Guide
How to Buy

Dieses Produkt wird hauptsächlich über autorisierte Distributoren/Partner von Keysight vertrieben.

Software for this Product

 N9912A FieldFox Handheld Software
N9912A FieldFox Handheld Software
  • Measurement capabilities to handle routine maintenance and in-depth troubleshooting
  • Maximize performance with VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Order with new instrument or upgrade an existing instrument
 Instrument Control Software
Instrument Control Software
From intuitive user interfaces to sophisticated automated test procedures Keysight has you covered.
  • Easily connect and control Instruments with no programming.
  • Acquire screen images and trace data in a few clicks.
  • Rapidly build custom automated test sequences in minutes.
  • APIs for controlling your instrument from your PC.

Frequently Bought Together

N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate

Industry Awards

  • Best in Test 2014
    Best in Test 2014

* Prices for: Deutschland. Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.