Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

E5080B ENA Vector Network Analyzer Neu!

Vertrieben durch:
  • Keysight - Verfügbarkeit bitte telefonisch erfragen

Configure

Key Features and Functions
  • 9 kHz to 4.5/6.5/9/14/20 GHz, 100 kHz to 26.5/32/44/53 GHz
  • The most flexible and integrated ENA network analyzer
  • Choose from a wide range of measurement application to gain deeper insight into your RF test
  • Second source available on 4-port models (Opt. 4x2)
  • Features the same intuitive GUI as Keysight’s high-performance network analyzers
  • E5071C code compatibility
  • KeysightCare Logo - PPX
What's Included
  • E5080B ENA vector network analyzer
  • E5080B ENA vector network analyzer Installation guide
  • Power cable
  • Certificate of calibration

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • PNA Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For Keysight PNA, ENA and USB network analyzers
S96010A Time Domain Analysis
S96010A Time Domain Analysis
  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses (from test fixtures for example)
  • Transform frequency domain to the time domain or time domain to the frequency domain
S96007A Automatic Fixture Removal
S96007A Automatic Fixture Removal
  • Easiest way to remove fixture effects from non-coaxial device measurements
  • Extract fixture S-parameters from 2x thru or one-port measurements
  • Step-by-step wizard to characterize your fixture and remove it from your measurements

Frequently Bought Together

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
E5092A Configurable Multiport Test Set
E5092A Configurable Multiport Test Set
  • Frequency range 50 MHz to 20 GHz
  • Up to 10-port full crossbar measurement or maximum 22-port measurement capability
  • Supported by the 4-port ENA (E5070B/E5071B/E5071C/E5080A)
  • Measurement Wizard Assistant (MWA) software

* Prices for: Deutschland. Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.