Sprechen Sie mit einem Experten
N9340A-PA3 Preamplifier, 3 GHz
Product Status: | Eingestellt | Support verfügbar |
---|
This product is no longer available
A replacement for this product is available:
Key Features & Specifications
Enhanced Sensitivity
- < –115 dBm, 100 kHz < fc ≤ 1 MHz
- < –128 dBm, 1 MHz < fc ≤ 10 MHz
- < –144 dBm, 10 MHz < fc ≤ 1.5 GHz
- < –136 dBm, 1.5 GHz < fc ≤ 3 GHz
- –146 dBm, typical, fc = 50 MHz
Displayed Average Noise Level (DANL):
- 0 dB RF attenuator; 30 Hz RBW, 3 Hz VBW, RMS detector; reference level ≤–70 dBm, Preamp on
Description
The N9320B with Option PA3 provides preamplification to further reduce the DANL, which improves receiver sensitivity for detecting low-level signals. With this option added, the DANL of N9340A will be further reduced to –144dBm.
This option can be added as a product upgrade.