Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

86061C Lightwave Switch

Product Status: Obsolete | Service Optionen ansehen
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Improved performance due to temperature stabilization
  • Visual signal path display with easy-to-use manual interface
  • Multilayer software for controlling multiple switch configurations available
  • Repeatable switching with 10 million cycle minimum life
  • GPIB and RS-232 control
  • SCPI-compatible commands

Description

The Keysight 86061C is a mid-size switch in a half-width chassis, available with one or two input channels. It can accomodate from four to twelve output channels on the front panel and up to eighteen outputs on the rear panel.

The Keysight 86060 Series Lightwave Switches are designed for 9/125 µm single-mode, as well as 62.5/125 and 50/125 µm multi-mode operation. Switching is bi-directional. The 1xN switching module is built around a precision stepper motor.

  • Improved performance due to temperature stabilization
  • Visual signal path display with easy-to-use manual interface
  • Multilayer software for controlling multiple switch configurations available
  • Repeatable switching with 10 million cycle minimum life
  • GPIB and RS-232 control
  • SCPI-compatible commands