Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

S94601B Device Measurement eXpert (DMX)

Vertrieben durch:
  • Keysight - Verfügbarkeit bitte telefonisch erfragen

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Easy setup of complex measurements with an intuitive UI
  • Customize DUT templates to help inexperienced users optimize measurements
  • Supports all existing PNA measurement applications
  • Covers a wide variety of amplifiers, filters, and mixers

Description

Device Measurement eXpert (DMX) is a measurement configuration assistant that aides users in setting up and optimizing complex measurements for various types of devices. The customizable wizard guides users through DUT connection, measurement setup, and display. DMX provides repeatability across the workflow by automatically setting up measurements in a consistent and optimal manner.

S94602B Limit Assistant is compatible with DMX and provides simple limit mask setup for many DMX-supported measurements.

For more information about Keysight Network Analyzer Software, please visit Network Analyzer Software.