Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

S93010B Time Domain Analysis

Vertrieben durch:

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses (from test fixtures for example)
  • Transform frequency domain to the time domain or time domain to the frequency domain
  • Beneficial in tuning many filter types, including cavity-resonator filters

Description

The time domain capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.

The transform used by the analyzer resembles time domain reflectometry (TDR) measurements. TDR measurements, however, are made by launching an impulse or step into the test device and observing the response in time with a receiver similar to an oscilloscope. In contrast, the analyzer makes swept frequency response measurements, and mathematically transforms the data into a time domain reflectometer-like display.

S93010B is equivalent to Option 010 on PNA/PNA-L/PNA-X Series A model network analyzers.

For more information about Network Analyzer Software, please visit Network Analyzer Software