Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

S97010A Time Domain Analysis

Sold By:

Typically Configured Price US$ 5,904

Typical Configuration

S97010A Time domain analysis

  • S97010A-1FP Time domain analysis, node-locked perpetual license
  • EDEL-ONLY-01 License certificate delivery - email only

Typically Configured Price US$ 5,904

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses (from test fixtures for example)
  • Transform frequency domain to the time domain or time domain to the frequency domain
  • Beneficial in tuning many filter types, including cavity-resonator filters
  • Compatible with all the USB vector network analyzer

Description

The time domain capability allows you to measure the time domain response of a device. The analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.

The transform used by the analyzer resembles time domain reflectometry (TDR) measurements. TDR measurements, however, are made by launching an impulse or step into the test device and observing the response in time with a receiver similar to an oscilloscope. In contrast, the analyzer makes swept frequency response measurements, and mathematically transforms the data into a time domain reflectometer-like display.

The S97010A software is compatible with the Keysight Streamline Series Vector Network Analyzers.

Related Industries & Technologies