Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

S96010A Time Domain Analysis

Vertrieben durch:

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Fully error-corrected time domain reflection or transmission response
  • Gating available to remove unwanted responses (from test fixtures for example)
  • Transform frequency domain to the time domain or time domain to the frequency domain

Description

The S96010A time domain analysis allows you to measure the time domain response of a device. The vector network analyzer can transform frequency domain data to the time domain or time domain data to the frequency domain.

The transform used by the analyzer resembles time domain reflectometry (TDR) measurements. The analyzer makes swept frequency response measurements, and mathematically transforms the data into a time domain reflectometer-like display.