Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port

Vertrieben durch:

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

You must add options to the base product to obtain a price estimate.
N5292A-1CM Rack mount kit for installation without handles
N5292A-1CP Rack mount kit for installation with handles
N5292A-200 Test set, 2 port
N5292A-222 Interconnect Kit for 2 Port Test Set and 2 Port VNA with 3.5 mm Ports
N5292A-224 Interconnect Kit for 2 Port Test Set and 2 Port VNA with 2.4 mm or 1.85 mm Ports
N5292A-242 Interconnect Kit for 2 Port Test Set and 4 Port VNA with 3.5 mm Ports
N5292A-244 Interconnect Kit for 2 Port Test Set and 4 Port VNA with 2.4 mm or 1.85 mm Ports
N5292A-400 Test set, 4 port
N5292A-422 Interconnect Kit for 4 Port Test Set and 2 Port VNA with 3.5 mm Ports
N5292A-424 Interconnect Kit for 4 Port Test Set and 2 Port VNA with 2.4 mm or 1.85 mm Ports
N5292A-442 Interconnect Kit for 4 Port Test Set and 4 Port VNA with 3.5 mm Ports
N5292A-444 Interconnect Kit for 4 Port Test Set and 4 Port VNA with 2.4 mm or 1.85 mm Ports
N5292A-N0C No Interconnect cables required
N5290A304 Cable Adapter for OML/VDI Frequency Extender

Contact Keysight for option pricing.

R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available 85059B 1 mm Calibration Kit 

    85059B 1 mm Calibration Kit

    • Industry first 120 GHz mechanical 1 mm calibration kit (85059B)
    • Provide traceable calibration for Keysight millimeter-wave network analyzer systems

  • no image available 85059V 1 mm Verification Kit 

    85059V 1 mm Verification Kit

    • Industry first 120 GHz mechanical 1 mm verification kit
    • Enables to verify the measurement calibration and to verify the network analyzer is operating within its specifications.

  • no image available N5293AX03 110 GHz Frequency Extender 

    N5293AX03 110 GHz Frequency Extender

    • Compact size frequency extender module with a bias tee covers 900 Hz to 110 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2 m cable length

  • no image available N5295AX03 120 GHz Frequency Extender 

    N5295AX03 120 GHz Frequency Extender

    • Compact size frequency extender module with a bias tee covers 900 Hz to 120 GHz
    • Easy to mount onto wafer probing systems
    • 1 mm connector and 1.2 m cable length

  • no image available N5290A 900 Hz to 110 GHz PNA MM-Wave System 

    N5290A 900 Hz to 110 GHz PNA MM-Wave System

    • 900 Hz to 110 GHz single-sweep network analyzer
    • 2- or 4-port system with compact frequency extenders
    • Accurate and versatile mm-meter wave system

  • no image available N5291A 900 Hz to 120 GHz PNA MM-Wave System 

    N5291A 900 Hz to 120 GHz PNA MM-Wave System

    • 900 Hz to 120 GHz single-sweep network analyzer
    • 2/4 port system with compact frequency extenders
    • Accurate and versatile mm-meter wave system