Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

N9077A-MEU WLAN Minor Enhancement Update

Vertrieben durch:

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

N9077A-MEU
Minor enhancement update 

Minor enhancement update

N9077A-MEU
  • Latest enhancements to the WLAN 802.11a/b/g/j/p/n/ac/af/ah measurement application for X-Series signal analyzers
N9077A-2FP
WLAN 802.11a/b/g/j/p measurement application, fixed perpetual license 

WLAN 802.11a/b/g/j/p measurement application, fixed perpetual license

N9077A-2FP
  • Supports standard formats: 802.11a/b/g/j/p
  • Perform one-button standard-based measurements for power and modulation analysis measurements
  • EVM floor: up to -53 dB (0.23%) (nominal) (hardware dependent)
  • License key upgradeable
  • Transportable license available (Option 2TP)
N9077A-2TP WLAN 802.11a/b/g/j/p measurement application, transportable perpetual license
N9077A-3FP
WLAN 802.11n measurement application, fixed perpetual license 

WLAN 802.11n measurement application, fixed perpetual license

N9077A-3FP
Option 3FP provides one-button standard-based spectrum, time and modulation quality measurements for WLAN (802.11n 20 MHz, 40 MHz) signals.
N9077A-3TP WLAN 802.11n measurement application, transportable perpetual license
N9077A-4FP
WLAN 802.11ac measurement application, fixed perpetual license 

WLAN 802.11ac measurement application, fixed perpetual license

N9077A-4FP
  • Supports standard formats: 802.11ac
  • Supports modulation format with 1024 QAM for higher data throughput
  • Support modes: 20/40/80/160 MHz, 80+80 MHz
  • Enables one-button measurements for power and modulation analysis
N9077A-4TP WLAN 802.11ac measurement application, transportable perpetual license
N9077A-6FP
WLAN 802.11ah measurement application, fixed perpetual license 

WLAN 802.11ah measurement application, fixed perpetual license

N9077A-6FP
  • Supports standard formats: 802.11ah
  • Enables one-button measurements for spectrum and modulation analysis
  • Available as a post-purchase upgrade
N9077A-6TP WLAN 802.11ah measurement application, transportable perpetual license
N9077A-7FP
WLAN 802.11af measurement application, fixed/transportable perpetual license 

WLAN 802.11af measurement application, fixed/transportable perpetual license

N9077A-7FP
  • Supports standard formats: 802.11af
  • Support modes: all bandwidths defined as 6/7/8 MHz
  • Enables one-button measurements for spectrum and modulation analysis
N9077A-7TP WLAN 802.11af measurement application, transportable perpetual license
N9077A-8FP WLAN 802.11ax measurement application, fixed perpetual license
N9077A-8TP WLAN 802.11ax measurement application, transportable perpetual license
N9077A-MFP WLAN 802.11ax Multi-user measurement support, fixed perpetual license
N9077A-MTP WLAN 802.11ax Multi-user measurement support, transportable perpetual license

Contact Keysight for option pricing.

Related Software Products

  • N9077A image N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application 

    N9077A WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application

    Single acquisition combined WLAN measurement application