Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

V9064B VXA Vector Signal Analysis Measurement Application for EXM

Vertrieben durch:
  • Keysight - Verfügbarkeit bitte telefonisch erfragen

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Related Software Products

  • no image available Waveform License 5 and 50-Pack for EXM 

    Waveform License 5 and 50-Pack for EXM

    • Choose 5 or 50 Signal Studio waveforms to be permanently licensed to a EXM
    • Maximum of 545 waveforms per instrument
    • Each waveform comes with a 48-hour trial period

  • no image available X-Series Measurement Applications for EXM 

    X-Series Measurement Applications for EXM

    • Use with the EXM wireless test set
    • Provides standards-based measurements for cellular & wireless connectivity
    • Easy to rapidly ramp up and optimize full-volume manufacturing
    • Maximizes manufacturing throughput of multi-format devices

  • PathWave Signal Generation 

    PathWave Signal Generation

    • Signal creation software with waveform playback and real-time signal creation capabilities
    • Component and receiver test for a broad range of applications across evolving wireless systems
    • Scalable capability and performance

Related Products & Solutions

  • no image available E6640A EXM Wireless Test Set 

    E6640A EXM Wireless Test Set

    • In sync with the latest cellular and WLAN chipsets
    • Delivers speed, accuracy, and port density to accelerate from NPI to full-volume production
    • Scalable to meet your production needs