Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

DSOX2APPBNDL Application bundle for InfiniiVision 2000 X-Series oscilloscopes

Vertrieben durch:

Typical Configuration  

Typical Configuration

DSOX2APPBNDL SW application bundle license for 2000 X-Series

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Application bundle enables multiple options at once
  • Digital voltmeter (DVM) and educators training kit already included standard on 2000 X-Series oscilloscopes

Description

Purchase option DSOX2APPBNDL to enable all of the InfiniiVision 2000 X-Series software applications listed below. View the Options and Accessories tab for details on each application.

  • DSOX2AUTO Automotive trigger and analysis (CAN/LIN)
  • DSOX2COMP Computer trigger and analysis (RS232/UART)
  • DSOX2EMBD Embedded trigger and analysis (I²C/SPI)
  • DSOX2MASK Mask limit testing
  • DSOX2MEMUP Memory upgrade to 1 Mpts per channel
  • DSOX2SGM Segmented memory acquisition
  • DSOX2WAVEGEN Integrated 20 MHz function generator