Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

DSOX3APPBNDL Application Bundle for InfiniiVision 3000 X-Series Oscilloscopes

Vertrieben durch:

Typical Configuration  

Typical Configuration

DSOX3APPBNDL SW application bundle license for 3000 X-Series

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Application bundle enables multiple options at once
  • Digital voltmeter (DVM) and educators training kit already included standard on 3000 X-Series oscilloscopes

Description

Purchase option DSOX3APPBNDL to enable all of the InfiniiVision 3000 X-Series software applications listed below. View the Options and Accessories tab for details on each application.

  • DSOX3ADVMATH Advanced math measurement application
  • DSOX3AERO A/D trigger and decode (MIL-STD 1553/ARINC 429)
  • DSOX3AUDIO Audio serial trigger and analysis (I²S)
  • DSOX3AUTO Automotive trigger and analysis (CAN/LIN)
  • DSOX3COMP Computer trigger and analysis (RS232/UART)
  • DSOX3EMBD Embedded trigger and analysis (I²C/SPI)
  • DSOX3FLEX FlexRay trigger and analysis
  • DSOX3MASK Mask limit testing
  • DSOX3MEMUP Memory upgrade to 4 Mpts
  • DSOX3PWR Power measurements
  • DSOX3SGM Segmented memory acquisition
  • DSOX3VID Video trigger and analysis
  • DSOX3WAVEGEN Integrated 20 MHz function/arbitrary waveform generator