Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

E6966B IMS-SIP Network Emulator Software

Vertrieben durch:
  • Keysight - Verfügbarkeit bitte telefonisch erfragen

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Efficiently verify performance of user equipment in an all-IP IMS-SIP test environment using E6966B IMS-SIP server/client pair for testing voice, video, SMS and supplementary services on all-IP networks. Now with optional EVS Enhanced Voice Services Codec

  • Control manually, or automate via a defined API
  • Registration, authentication, de-registration, VoIP voice, E911, video and SMS
  • PRACK, pre-conditions, IPSec
  • Options for Enhanced Voice Services EVS codec and conferencing
  • Insert error conditions for atypical response testing, plus logging and ladder diagrams

Description

Wireless telephony networks are increasing capacity for high throughput Internet Protocol (IP) packed-data by utilizing radio access technologies such as LTE and HSPA. Session Initiation Protocol (SIP) and IP Multimedia Subsystem (IMS) are progressively being adopted as part of the network infrastructure to carry traditional wireless telephony services over an all-IP network. SIP provides control of communication sessions whilst IMS is the framework that allows delivery of multimedia services over IP. With this new capability comes the need for developers and operators to move their focus to testing user equipment (UE) in this new network environment.

Keysight offers PC-based software providing an IMS-SIP server emulator (E6966B-1TP), IMS-SIP client emulator (E6966B-2TP) IMS-SIP conference server emulator (E6966B-3TP) and Enhanced Voice Services Codec EVS (E6966B-5TP). With this IMS-SIP server and client software you can efficiently test the functionality and performance of your UE operating within an all IP system. Check the processes of registration, authentication and de-registration including PRACK and pre-conditions, between UE and server. Exchange voice, video, SMS and SS messages via the UE client to confirm correct operation. The server includes a call flow log and ladder diagram to capture and represent the handshaking between server and clients, essential for verification and also to aid debugging. You can control both Keysight client and server through a manual user interface, or automate your testing process by using the defined .NET application programming interface (API). If your UE includes an embedded client, you may use that in conjunction with our server, or use both the Keysight server and client. Whatever the combination, the server and client support simultaneous end to end user applications, allowing you to recreate real world network test scenarios in a controlled lab environment.

Keysight E6966B IMS-SIP network emulator software is designed to complement the powerful 8960 and UXM wireless test sets, delivering unique capabilities for UE performance testing. These test sets establish data connection to UEs with various radio access technologies, including LTE, W-CDMA/HSPA, and more. For details of these test sets and their performance and conformance test capabilities, see the links in the Options & Accessories tab.

Keysight gives you “greater insight” into your UE designs. We do this by providing greater insight into complex wireless technology, evolving standards and how to test to them and deeper insight into the root causes of your design problems.

Accomplish the broadest range of wireless UE testing with Keysight wireless test set

Automate your performance test procedures by applying Keysight interactive functional test software

Complete your certification and regression test using Keysight conformance and design verification test solutions

Related solutions from Anite

Anite is now part of Keysight Technologies. Please visit the Wireless Device Test Sets & Wireless Solutions web page for information about Anite Conformance Toolset, Anite SAS Interoperability Testing, Propsim Channel Emulation Solutions, Anite Virtual Drive Testing Toolset and Anite Development Toolset.