Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

E5063A-011
Time domain analysis/Test Wizard 

Time domain analysis/Test Wizard

E5063A-011
  • E5063A PCB Analyzer (E5063A + Option 011)
  • Impedance (TDR) and return loss (S-parameter) measurements
  • More Accuracy and R&R
  • More Languages Supported
  • More ESD Robustness
E5063A-006
Wireless power transfer analysis 

Wireless power transfer analysis

E5063A-006
  • Wireless power transfer efficiency measurements between coils or resonators
  • 2D/3D analysis to visualize dependency of load impedance
  • Affordable solution for wireless power transfer analysis
E5063A-010
Time domain analysis 

Time domain analysis

E5063A-010
  • Reflection and transmission responses in the time domain
  • Up to 1,601 point measurement with low-pass and band-pass modes
E5063A-019 Standard Data Storage
E5063A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5063A-1CM Rack mount kit
E5063A-1CN Front handle kit
E5063A-1CP Rack mount and front handle kit
E5063A-205 2-port test set, 100 kHz to 500 MHz
E5063A-215 2-port test set, 100 kHz to 1.5 GHz
E5063A-235 2-port test set, 100 kHz to 3 GHz
E5063A-245 2-port test set, 100 kHz to 4.5 GHz
E5063A-265 2-port test set, 100 kHz to 6.5 GHz
E5063A-285 2-port test set, 100 kHz to 8.5 GHz
E5063A-2D5 2-port test set, 100 kHz to 14 GHz
E5063A-2H5 2-port test set, 100 kHz to 18 GHz
E5063A-721 Add GPIB
E5063A-722 Not required GPIB
E5063A-731 Add Handler IO
E5063A-732 Not required Handler IO
E5063A-810 Add keyboard
E5063A-820 Add mouse
E5063A-A6J ANSI Z540-1-1994 Calibration

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Assurance Plan - 3 Jahre Keysight Kalibrierung im Servicezentrum
R-50C-011-5 Assurance Plan - 5 Jahre Keysight Kalibrierung im Servicezentrum
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-016-3 Kalibrierung gemäß ISO 17025 - 3 Jahre
R-50C-016-5 Kalibrierung gemäß ISO 17025 - 5 Jahre
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years
R-51B-001-5Z Assurance Plan – 5 Jahre Gewährleistung - Reparatur im Servicezentrum
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years

Contact Keysight for option pricing.

Related Products & Solutions

  • Network Analyzer Accessories 

    Network Analyzer Accessories

    • Calibration kits
    • Verification kits
    • Multiport test sets
    • Probes and cables
    • And more
       

  • no image available E5063A ENA Vector Network Analyzer 

    E5063A ENA Vector Network Analyzer

    • 100 kHz to 4.5/8.5/18 GHz
    • 2-port, 50 Ohm
    • Dynamic Range 122 dB (typical)
    • PCB test option