Sprechen Sie mit einem Experten
V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF
Product Status: | Eingestellt | Support verfügbar |
---|
No replacement found for this product.
Key Features & Specifications
Features
- Supports measurements per 3GPP Release 99 to 8 standards
- One-button, standards-based measurements with pass/fail tests
- Superior measurement speed for wireless user equipment manufacturing with multiple measurements from a single acquisition using the EXM uplink sequencer
- Superior measurement speed for femtocell manufacturing with multiple measurements from a single acquisition using the EXF downlink sequencer
Measurements
- Uplink: EVM, frequency stability, transmit ON/OFF power, PkCDE, SEM, ACLR, and more
- Automatic detection of QPSK, 16QAM and 8PSK in code domain and modulation accuracy analysis
- Multiple result views: constellation diagram, code domain, numeric display, spectrum, and time domain
Access features
- License key upgradeable
- Fixed and transportable licenses available
- SCPI remote user interface
Description
The TD-SCDMA/HSPA measurement application helps you easily achieve your manufacturing test goals for today’s multi-format devices and femtocells. It quickly performs standards-based measurements for compliance with 3GPP Release 99 to 8 standards. The EXM and EXF’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices, modules and femtocells for maximum manufacturing throughput. Should issues arise multiple color-coded result views help you quickly identify them for quick resolution. Using the TD-SCDMA/HSPA measurement application with EXM or EXF makes it easy to rapidly ramp up and optimize full-volume manufacturing.