Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

U1173B Compatible with our handheld DMMs for unlimited data logging to PC

Vertrieben durch:

Typical Configuration  

Typical Configuration

U1173B IR-USB cable, all U1200 series handheld multimeter VOLT: DC 3.3V - 5V

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Maximum baud rate: 19,200 bits per second
  • For remote control and data logging to PC
  • Operating temperature: 0 - 50°C
  • NEW: Support Windows 10
     

Description

The Keysight U1173B IR - USB PC connectivity cable is compatible with the U1210, U1230, U1240, U1250, U1270 and U1280 series handheld digital multimeters.

For U1240 series, an additional U1179A IR connectivity bracket is required.

Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories