Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

85553A 2 Meter 40 GHz CalPod Drive Cable

Vertrieben durch:

Typical Configuration  

Typical Configuration

85553A 2 meter CalPod drive cable

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Related Products & Solutions

  • no image available 85540A 40 GHz Standard CalPod 

    85540A 40 GHz Standard CalPod

    • Provides in-situ calibration refresh capability
    • Does not require removing the DUT
    • Does not require re-connecting calibration standards

  • no image available 85541A 40 GHz Temp Characterized CalPod 

    85541A 40 GHz Temp Characterized CalPod

    • Provides in-situ calibration refresh capability
    • Does not require removing the DUT
    • Does not require re-connecting calibration standards
    • Accurate re-correction capabilities over a -30 to +80 °C temperature range

  • no image available 85542A 40 GHz TVAC CalPod 

    85542A 40 GHz TVAC CalPod

    • Provides in-situ calibration refresh capability
    • Does not require removing the DUT
    • Does not require re-connecting calibration standards
    • Accurate re-correction capabilities over a -30 to +80 °C temperature range