Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Configure

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

  • Connector: SMB (m)
  • Voltage: +1 to +32 V
  • Resolution: 0.1 V
  • Maximum current: 0.65 A
  • DC current readout resolution: 0.01 A
  • Maximum power: 7 watts
  • Display readout: Voltage, current

Description

Option 309 adds an integrated built-in variable voltage DC bias source to the FieldFox analyzer. The source provides 1 to 32 VDC with maximum current of 650 mA and 7 watts maximum power. The DC bias source can provide DC power to amplifiers under test and bias tower mounted amplifiers (TMA) when engineers need to sweep through the TMA to reach the antenna. The bias-tee is available separately. The DC output has an SMB (m) connector.

Recommended accessory:

  • N9910X-713, Bias-tee power cable SMB (f) to BNC (m)